- Available in brass and stainless steel trim
- Available with spring-return and non-spring-return actuators
- Meets requirements of American Society of Mechanical Engineers (ASME) B16.15 class 250
- Long life replaceable ring packing provides highest reliability and longest life
- Every valve tested for tight shutoff
- Optional end switches available
- Voltage 24 VAC/VDC, 20 VA transformer sizing