Description - Johnson Controls - LIT-1900557 - Electric Actuator - VG7000 Series Stainless Steel Trim Globe Valve

VG7000 Series Stainless Steel Trim Globe Valves with VA7800 Series Electric Actuators Catalog Page

Product
Valves and Actuators > Globe Valves > VG7000 Series Stainless Steel Trim Globe Valve
Document number
LIT-1900557
Revision date
2020-10-13
Figure 1. VG7000 Series Valve with VA7820 Actuator

VG7000 Series Globe Valves are designed to regulate the flow of hot water, chilled water, glycol solutions, and steam in response to the demand of a controller in HVAC systems. Available in sizes 1/2 through 2 in. (DN15 through DN50), this family of two and three-way bronze valves is available in Normally Open (N.O.), Normally Closed (N.C.), and three-mixing configurations.

Refer to the VG7000 Series Bronze Control Valves Product Bulletin (LIT-977140) for important product application information.