Features - Johnson Controls - LIT-1900087 - Pneumatic Actuator - VG7000 Series Stainless Steel Trim Globe Valve

VG7000 Series Stainless Steel Trim Globe Valves with V-3000 Pneumatic Actuators Catalog Page

Product
Valves and Actuators > Globe Valves > VG7000 Series Stainless Steel Trim Globe Valve
Document number
LIT-1900087
Revision date
2020-10-13
  • Rugged actuator die-cast enclosure fits VG7000 valves 1/2 through 1-1/4 in.
  • Effective diaphragm area: 8 sq. in.
  • Controls: hot or chilled water, 100 psig saturated steam
  • Valve trim: stainless steel
  • Packing: spring-loaded PTFE and elastomer V-rings
  • Maximum supply air pressure: 25 psig (172 kPa)
  • Fluid temperature: 35°F to 338°F (2°C to 170°C)
  • Valve body static pressure rating: ANSI Class 250
  • Factory or field assembly
  • For optional V-9502-90 Positioner, add a P to the end of the code number (not available with enclosed spring actuator)