- Rugged actuator die-cast enclosure fits VG7000 valves 1/2 through 1-1/4 in.
- Effective diaphragm area: 8 sq. in.
- Controls: hot or chilled water, 100 psig saturated steam
- Valve trim: stainless steel
- Packing: spring-loaded PTFE and elastomer V-rings
- Maximum supply air pressure: 25 psig (172 kPa)
- Fluid temperature: 35°F to 338°F (2°C to 170°C)
- Valve body static pressure rating: ANSI Class 250
- Factory or field assembly
- For optional V-9502-90 Positioner, add a P to the end of the code number (not available with enclosed spring actuator)