Technical specifications - Johnson Controls - LIT-1900089 - Pneumatic Actuator - VG7000 Series Stainless Steel Trim Globe Valve

VG7000 Series Stainless Steel Trim Globe Valves with MP84 Series Pneumatic Actuators Catalog Page

Product
Valves and Actuators > Globe Valves > VG7000 Series Stainless Steel Trim Globe Valve
Document type
Catalog Page
Document number
LIT-1900089
Revision date
13/10/2020
VG7000 Series Stainless Steel Trim Globe Valves with MP84 Series Pneumatic Actuators

Service 1

Hot water, chilled water, 50/50 glycol solutions, and steam for HVAC systems

Fluid temperature limits

Water

35°F to 338°F (2°C to 170°C)

Steam

100 psig (690 kPa) saturated steam

Maximum allowable pressure/temperature

Water

400 psig (2,756 kPa) up to 150°F (66°C) decreasing to 308 psig (2,122 kPa) at 338°F (170°C)

Steam

100 psig (690 kPa) saturated steam

Valve body pressure/temperature rating

Meets requirements of ANSI B16.15, Class 250

Maximum recommended operating pressure drop

Water

30 psig (207 kPa) for 1-1/2 in. and 2 in. valves

Steam

100 psig (690 kPa)

Flow characteristics

Two-way valves

Equal percentage

Three-way valves

Linear flow characteristics

Rangeability 2

> 100:1 according to EN60534-2-4

Leakage

0.05% of maximum flow

Actuator ambient operating temperature limits

-20°F to 150°F (-29°C to 66°C)

Maximum actuator supply pressure

25 psig (172 kPa) maximum

Materials

Body

Cast bronze

Bonnet

Brass

Stem

Stainless steel

Plug

Stainless steel

Seat

Stainless steel

Packing

Self-adjusting Ethylene Propylene Rubber (EPR) ring pack U-cups

Compliance

Canada

CRN: 0C22556.5

WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead
1 Refer to the VDI 2035 Guideline for recommended proper water treatment.
2 Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.