Selection chart - Johnson Controls - LIT-1900089 - Pneumatic Actuator - VG7000 Series Stainless Steel Trim Globe Valve

VG7000 Series Stainless Steel Trim Globe Valves with MP84 Series Pneumatic Actuators Catalog Page

Product
Valves and Actuators > Globe Valves > VG7000 Series Stainless Steel Trim Globe Valve
Document type
Catalog Page
Document number
LIT-1900089
Revision date
13/10/2020
Actuator code number MP843C001C (1-1/2 and 2 in.) MP843D001C (1-1/2 and 2 in.) MP843E001C (1-1/2 and 2 in.)
Spring range 3 psig to 7 psig 4 psig to 8 psig 9 psig to 13 psig
Valve code number Size, in. Cv Closeoff psig Code number Closeoff psig Code number Closeoff psig Code number

Two-Way Normally Open — NPT End Connections (To specify a factory-mounted positioner, change 00 at the end of the code number to 01.)

VG7243RM

1-1/2

28.9

165

VG7243RM+843C00

152

VG7243RM+843D00

88

VG7243RM+843E00

VG7243SM

2

46.2

106

VG7243SM+843C00

97

VG7243SM+843D00

56

VG7243SM+843E00

Two-Way Normally Closed — NPT End Connections (To specify a factory-mounted positioner, change 00 at the end of the code number to 01.)

VG7443RM

1-1/2

28.9

39

VG7443RM+843C00

53

VG7443RM+843D00

121

VG7443RM+843E00

VG7443SM

2

46.2

24

VG7443SM+843C00

33

VG7443SM+843D00

76

VG7443SM+843E00

Three-Way Mixing — NPT End Connections (To specify a factory-mounted positioner, change 00 at the end of the code number to 01.)

VG7844RM

1-1/2

28.9

165 / 39

VG7844RM+843C00

152 / 53

VG7844RM+843D00

88 / 121

VG7844RM+843E00

VG7844SM

2

46.2

106 / 24

VG7844SM+843C00

97 / 33

VG7844SM+843D00

56 / 76

VG7844SM+843E00