Features - Johnson Controls - LIT-1900089 - Pneumatic Actuator - VG7000 Series Stainless Steel Trim Globe Valve

VG7000 Series Stainless Steel Trim Globe Valves with MP84 Series Pneumatic Actuators Catalog Page

Product
Valves and Actuators > Globe Valves > VG7000 Series Stainless Steel Trim Globe Valve
Document number
LIT-1900089
Revision date
2020-10-13
  • Industrial-grade, drawn-steel actuator fits VG7000 Series valves 1-1/2 in. and 2 in. with 3/8 in. stem
  • Corrosion-resistant, electro-painted finish
  • Effective diaphragm area: 50 sq. in.
  • Controls: hot or chilled water, 100 psig saturated steam
  • Valve trim: stainless steel
  • Packing: spring-loaded PTFE and elastomer V-rings
  • Maximum supply air pressure: 25 psig (172 kPa)
  • Fluid temperature: 35°F to 338°F (2°C to 170°C), 100 psig saturated steam
  • Valve body static pressure rating: ANSI Class 250
  • Factory or field assembly
  • For optional V-9502-95 Positioner, change 00 at the end of the code number to 01