Features - Johnson Controls - LIT-1900123 - Electric Actuator - Threaded Globe Valve and Actuator - VG7000 Series Brass Trim Globe Valves with VA-4233 Series Spring-Return Electric Actuators

VG7000 Series Brass Trim Globe Valves with VA-4233 Series Spring-Return Electric Actuators Catalog Page

Brand
Johnson Controls
Product name
VG7000 Series Brass Trim Globe Valves with VA-4233 Series Spring-Return Electric Actuators
Document type
Catalog Page
Document number
LIT-1900123
Revision date
2020-07-21
Language
English
  • Spring return stem up
  • 61 lb force provides tight shutoff
  • Manual opener
  • Fits VG7000 Series valves 1/2 through 1-1/4 in.
  • Valve body static pressure rating: ANSI Class 250
  • Optional auxiliary switches available
  • Factory or field assembly
  • Voltage: 20 VAC to 30 VAC, 50/60 Hz, 12 VA