Technical specifications - Johnson Controls - LIT-1900082 - Pneumatic Actuator - Threaded Globe Valve and Actuator - VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators

VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators Catalog Page

Brand
Johnson Controls
Product name
VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators
Document type
Catalog Page
Document number
LIT-1900082
Revision date
2020-07-17
Language
English
Table 1. Technical specifications
VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators

Service 1

Hot water, chilled water, 50/50 glycol solutions, and steam for HVAC systems

Fluid temperature limits

Water

35°F to 248°F (2°C to 120°C) for V-3000-800335°F to 284°F (2°C to 140°C) for V-3000-8011

Steam

38 psig (262 kPa) Saturated steam

Maximum allowable pressure/temperature

Water

400 psig (2,756 kPa) up to 150°F (66°C) decreasing to 365 psig (2,515 kPa) at 248°F (120°C)

Steam

38 psig (262 kPa) saturated steam at 284°F (140°C)

Valve body pressure/temperature rating

Meets requirements of ANSI B16.15, Class 250

Maximum recommended operating pressure drop

Water

35 psig (241 kPa) for 1/2 in. through 1-1/4 in. valves

30 psig (207 kPa) for 1-1/2 in. and 2 in. valves

Steam

15 psig (103 kPa)

Flow characteristics

Two-way valves

Equal percentage

Three-way valves

Linear flow characteristics

Rangeability 2

> 25:1 According to EN60534-2-4 for the 1/2 in. size, Cv 0.73, valve bodies

>100:1 according to EN60534-2-4 for all other valves

Leakage

0.01% of maximum flow per ANSI/FCI 70-2, Class 4

Actuator ambient operating temperature limits

-20°F to 150°F (-29°C to 66°C)

Maximum actuator supply pressure

25 psig (172 kPa) maximum

Materials

Body

Cast bronze

Bonnet

Brass

Stem

Stainless Steel

Plug

Brass

Seat

Brass against molded elastomeric disk

Packing

Self-adjusting Ethylene Propylene Rubber (EPR) ring pack U-cups

Compliance

Canada

CRN: 0C22556.5

WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead
1 Refer to the VDI 2035 Guideline for recommended proper water treatment.
2 Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.