Features - Johnson Controls - LIT-1900082 - Pneumatic Actuator - Threaded Globe Valve and Actuator - VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators

VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators Catalog Page

Brand
Johnson Controls
Product name
VG7000 Series Brass Trim Globe Valves with V-3000 Pneumatic Actuators
Document type
Catalog Page
Document number
LIT-1900082
Revision date
2020-07-17
Language
English
  • Rugged actuator die-cast enclosure, fits VG7000 Series valves 1/2 through 2 in.
  • Effective diaphragm area: 8 sq. in.
  • Controls: hot or chilled water, 38 psig saturated steam
  • Valve trim: brass
  • Maximum supply air pressure: 25 psig (172 kPa)
  • Fluid temperature: 35°F to 284°F (2°C to 140°C), 38 psig saturated steam
  • Valve body static pressure rating: ANSI Class 250
  • Factory or field assembly
  • For optional V-9502-90 Positioner, add a P to the end of the code number (not available with enclosed spring actuator)