Specification | Description | |
---|---|---|
Service |
Hot water, chilled water, 50/50 glycol solutions |
|
Fluid temperature limits |
Water |
VG12x1 and VG18x1 Series: 23°F to 203°F (-5°C to 95°C) |
Maximum actuator fluid temperature limits |
212°F (100°C) |
VMA1656 Modular Assembly Controller Series |
Valve body pressure/temperature rating |
Water |
580 psig (3,996 kPa) at 203°F (95°C) (PN40) 464 psig (3,196 kPa) at 284°F (140°C) (PN40) |
Maximum closeoff pressure |
200 psig (1,378 kPa) |
|
Maximum recommended operating pressure drop |
50 psig (340 kPa) |
|
Flow characteristics |
Two-way |
Equal percentage |
Three-way |
Equal percentage flow characteristics of in-line Port A (coil) and linear flow characteristics of angle Port B (bypass) |
|
Rangeability |
Greater than 500:1 |
|
Minimum ambient operating temperature |
-4°F (-20°C) |
|
Maximum ambient operating temperature (limited by the actuator and linkage) |
122°F (50°C): VMA1656 Series Non-Spring Return Actuators Modular Assembly Controller Series Direct mount or with M9000-561 Thermal Barrier |
|
Leakage |
0.01% of Maximum Flow per ANSI/FCI 70-2, Class 4 (Two- and three-way control port) 1% of maximum flow for three-way bypass port |
|
End connections |
National Pipe Thread (NPT): 1/2 in. to 1 in. (DN15 to DN25) |
|
Materials |
Body |
Forged brass |
Ball |
Chrome plated brass |
|
Blowout-proof stem |
Nickel plated brass |
|
Seats |
Graphite-reinforced PTFE with Ethylene Propylene Diene Monomer (EPDM) O-ring backing |
|
Stem seals |
EPDM double O-rings |
|
Characterizing disk |
Amodel AS-1145HS polyphthalamide resin |
|
Shipping weight lb (kg) | 1.6 (0.7) |
WARNING
WARNING
WARNING