Selection charts - Johnson Controls - LIT-1900990 - Flanged Globe or Ball Valve and Actuator - VG1000 Series Ball Valve

VG1000 Smart Ball Valves Catalog Page

Product
Valves and Actuators > Ball Valves > VG1000 Series Ball Valve
Document type
Catalog Page
Document number
LIT-1900990
Revision date
12/12/2022
Table 1. Ordering data

V

   

Valve global

 
   

1

 

Product

1 = Forged brass ball valve

3

Family

 
 

2

 

Body type and flow characteristic

2 = Two-way, with equal percentage flow characteristics

4

 

8 = Three-way mixing, with equal percentage flow characteristics of in-line port and linear flow characteristics of angle-port

 

4

 

End connection

4 = threaded - NPT taper

5

     
 

1

   

Trim

1 = Chrome-plated brass ball and nickel-plated brass stem

6

 

A

E

 

Size and maximum Cv

Size

Control disk

Control port Cv (Kvs)

Bypass port Cv (Kvs) (three-way only)

7 8   (Kvs = Cv x 0.857)

AA = 1/2 in. (DN15)

AB = 1/2 in. (DN15)

AC = 1/2 in. (DN15)

AD = 1/2 in. (DN15)

AE = 1/2 in. (DN15)

AF = 1/2 in. (DN15)

AG = 1/2 in. (DN15)

AL = 1/2 in. (DN15)

Yes

Yes

Yes

Yes

Yes

Yes

Yes

Yes

0.3 (0.2)

0.5 (0.4)

0.8 (0.7)

1.2 (1.0)

1.9 (1.6)

2.9 (2.5)

4.7 (4.0)

7.4 (6.3)

0.2 (0.1)

0.3 (0.2)

0.4 (0.3)

0.7 (0.6)

1.2 (1.0)

1.9 (1.6)

2.9 (2.5)

4.7 (4.0)

 
AN = 1/2 in. (DN15) No 11.7 (10.0) 5.8 (5.0)
BG = 3/4 in. (DN20) Yes 4.7 (4.0) 2.9 (2.5)
BL = 3/4 in. (DN20) Yes 7.4 (6.3) 4.7 (4.0)
BN = 3/4 in. (DN20) No 11.7 (10.0) 5.8 (5.0)
CL = 1 in. (DN25) Yes 7.4 (6.3) 4.7 (4.0)
CN = 1 in. (DN25) Yes 11.7 (10.0) 7.4 (6.3)
CP = 1 in. (DN25) No 18.7 (16.0) 9.4 (8.0)
   

+

 

Actuator

+ = Factory-mounted actuator

9

Mounting

(Leave fields 9 through 15 blank for valve without factory-mounted actuator.)

H = high temperature linkage (VA9104, VA9203, and VA9208 actuators)

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

= Field

V

G

1

2

4

1

A

E

+

             

Example: Forged brass ball valve, two-way, threaded (NPT), brass trim, equal percentage, 1/2 in. (DN15) 1.9 Cv

Valve

+

Actuator

Note: Before retrofitting older valves with VMA1656 Modular Assembly Controller Series be sure that the valves have a tapped hole in the center of the valve stem and no threads in the flange holes. These direct mount actuators do not fit older valves designed without a tapped center stem hole or with threaded flange mounting holes.
Table 2. Ordering data – adding a factory-mounted electric actuator

V

G

1

2

4

1

A

E

+

 

Actuator

+ = factory-mounted actuator

H = high temperature linkage (VA9104, VA9203, and VA9208 actuators)

               

9

Mounting

(Leave fields 9 through 15 blank for valve without factory-mounted actuator.)

 

9

 

Actuator

9 = Direct acting M9000 or VA9000 Series actuator

10

Series

 
 

11

12

 

Actuator series

T4 = VMA1656, non-spring return, tab terminals

(All 1/2 in., 3/4 in., and 1 in. valves)

 

V

M

A

Control type

VMA = VMA1656 24 VAC

13

14

15

 

1

2

3

4

5

6

7

8

9

10

11

12

13

14

15

= Field

V

G

1

2

4

1

A

E

+

9

T

4

V

M

A

 

Example: Forged brass ball valve, two-way, threaded (NPT), brass trim, equal percentage, 1/2 in. (DN15) 1.9 Cv, factory-mounted VMA1656 Modular Assembly Controller Series.

Valve

+

Actuator

 
Note: Before retrofitting older valves with VMA Actuators, be sure that the valves have a tapped hole in the center of the valve stem and no threads in the flange holes. These direct mount actuators do not fit older valves designed without a tapped center stem hole or with threaded flange mounting holes.
Note: Refer to Metasys® System Field Equipment Controllers and Related Products Product Bulletin (LIT-12011042) for detailed VMA information.
Table 3. Two-Way Chrome Plated Brass Trim Ball Valves, Non-Spring Return, VMA1656 Series Actuator with built-in controller for fluid temperatures to 203°F
Fluid temperature:

23°F to 203°F (-5°C to 95°C)

Not rated for steam service

AC 24 V
Valve Size, in. Cv Characterizing disk Closeoff

psi

VMA1656 Series
VG1241AA

1/2

0.3 Yes

200

VG1241AA+9T4VMA
VG1241AB 0.5 Yes VG1241AB+9T4VMA
VG1241AC 0.8 Yes VG1241AC+9T4VMA

VG1241AD

1.2

Yes

VG1241AD+9T4VMA

VG1241AE

1.9

Yes

VG1241AE+9T4VMA

VG1241AF

2.9

Yes

VG1241AF+9T4VMA

VG1241AG

4.7

Yes

VG1241AG+9T4VMA

VG1241AL

7.4

Yes

VG1241AL+9T4VMA

VG1241AN

11.7

No

VG1241AN+9T4VMA

VG1241BG

3/4

4.7

Yes

200

VG1241BG+9T4VMA

VG1241BL

7.4

Yes

VG1241BL+9T4VMA

VG1241BN

11.7

No

VG1241BN+9T4VMA

VG1241CL

1

7.4

Yes

200

VG1241CL+9T4VMA

VG1241CN

11.7

Yes

VG1241CN+9T4VMA

VG1241CP

18.7

No

VG1241CP+9T4VMA

Table 4. Three-Way Chrome Plated Brass Trim Ball Valves, Non-Spring Return, VMA1656 Electric Actuators for fluid temperatures to 203°F
Fluid temperature:

23°F to 203°F (-5°C to 95°C)

Not rated for steam service

AC 24 V
Valve Size, in. Cv Characterizing disk Closeoff

psi

VMA1656 Series
VG1841AA

1/2

0.3 Yes

200

VG1841AA+9T4VMA
VG1841AB 0.5 Yes VG1841AB+9T4VMA
VG1841AC 0.8 Yes VG1841AC+9T4VMA

VG1841AD

1.2

Yes

VG1841AD+9T4VMA

VG1841AE

1.9

Yes

VG1841AE+9T4VMA

VG1841AF

2.9

Yes

VG1841AF+9T4VMA

VG1841AG

4.7

Yes

VG1841AG+9T4VMA

VG1841AL

7.4

Yes

VG1841AL+9T4VMA

VG1841AN

11.7

No

VG1841AN+9T4VMA

VG1841BG

3/4

4.7

Yes

200

VG1841BG+9T4VMA

VG1841BL

7.4

Yes

VG1841BL+9T4VMA

VG1841BN

11.7

No

VG1841BN+9T4VMA

VG1841CL

1

7.4

Yes

200

VG1841CL+9T4VMA

VG1841CN

11.7

Yes

VG1841CN+9T4VMA

VG1841CP

18.7

No

VG1841CP+9T4VMA

Table 5. Repair parts
Linkage Replacement description Replacement part code number

M9000-561

Thermal Barrier for VA9104/VA9203/VA9208 Series Actuators and VMA1656 Modular Assembly Controller Series

Unit replacement

Figure 1. VMA1656 Actuated VG1241 and VG1841 Ball Valve with NPT End Connections dimensions, in. (mm)

Table 6. VMA1656 Actuated VG1241 and VG1841 Series Ball Valve dimensions, in. (mm)
Valve Size, in. (DN) A B C D E F G

1/2 (DN15)

5-15/16 (151)

21/32 (17)

1-7/32 (31)

2-13/16 (71)

2-33/64 (64)

11/32 (9)

1-1/4 (32)

3/4 (DN20)

5-15/16 (151)

21/32 (17)

1-7/32 (31)

2-13/16 (71)

2-51/64 (71)

11/32 (9)

1-13/32 (36)

1 (DN25)

6 (153)

3/4 (19)

1-19/64 (33)

2-7/8 (73)

3-13/32 (87)

11/32 (9)

1-11/16 (43)

Note: Port A must always be connected to the coil.