Technical specifications - Johnson Controls - LIT-1900222 - Electric Actuator - Flanged Globe or Ball Valve and Actuator - VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches

VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches Catalog Page

Brand
Johnson Controls
Product name
VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches
Document type
Catalog Page
Document number
LIT-1900222
Revision date
2021-02-18
Language
English
Table 1. Technical specifications
VG1000 Series two-way, stainless steel trim, NPT end connections ball valves with spring-return electric actuators without switches

Service 1

Hot water, chilled water, 50/50 glycol solutions, and 15 psig (103 kPa) saturated steam for HVAC systems

Fluid temperature limits

Water

-22°F to 284 ° F (-30°C to 140 ° C)

Steam

15 psig (103 kPa) at 250°F (121°C)

Maximum actuator fluid temperature limit

212°F (100°C)

VA9203 Series

VA9208 Series

284°F (140°C)

VA9203 Series with M9000-561 Thermal Barrier

VA9208 Series with M9000-561 Thermal Barrier

Valve body pressure rating

Water

580 psig (4,000 kPa) at 203°F (95°C) (PN40)

464 psig (3,196 kPa) at 284°F (140°C) (PN40)

Steam

15 psig (103 kPa) saturated steam (applies to VA9203 Series or VA9208 Series Actuators with M9000-561 Thermal Barrier installed)

Maximum closeoff pressure

200 psid (1,378 kPa)

Maximum recommended operating pressure drop

50 psid (340 kPa)

Flow characteristics

Two-way

Equal percentage

Rangeability 2

Greater than 500:1

Minimum ambient operating temperature

-22°F (-30°C)

VA9203 Series Spring-Return Actuators

-40°F (-40°C)

VA9208 Series Spring-Return Actuators

Maximum ambient operating temperature 3(limited by the actuator and linkage)

Direct mount

140°F (60°C): VA9203 or VA9208 Series Spring-Return Actuators

Leakage

0.01% of maximum flow per ANSI/FCI 70-2, Class 4

1% of maximum flow for three-way bypass port

End connections

National Pipe Thread (NPT)

Materials

Body

Forged Brass

Ball

300 Series Stainless Steel

Blowout-proof stem

300 Series Stainless Steel

Seats

Graphite-reinforced PTFE with Ethylene Propylene Diene Monomer (EPDM) O-ring backing

Stem seals

EPDM double O-rings

Characterizing disk

Amodel® AS-1145HS polyphthalamide resin

Compliance CRN

0C16910.5C

WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water
WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead
1 Proper water treatment is recommended; refer to the VDI 2035 Guideline.
2 Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.
3 In steam applications, install the valve with the stem horizontal to the piping and wrap the valve and piping with insulation.