Description - Johnson Controls - LIT-1900222 - Electric Actuator - Flanged Globe or Ball Valve and Actuator - VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches

VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches Catalog Page

Brand
Johnson Controls
Product name
VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches
Document type
Catalog Page
Document number
LIT-1900222
Revision date
2021-02-18
Language
English
Figure 1. VG1000 Series Ball Valve

VG1000 Series Ball Valves are designed to regulate the flow of hot or chilled water and, for some models, low pressure steam in response to the demand of a controller in HVAC systems. Available in sizes 1/2 through 2 in. (DN15 through DN50), this family of two- and three-way forged brass valves is factory or field mounted to Johnson Controls® VA9104, M9106, M9109, and M9100 Series Non-Spring-Return and VA9203 and VA9208 Series Spring-Return Electric Actuators for on/off, floating, or proportional control.

Refer to the VG1000 Series Forged Brass Ball Valves Product Bulletin (LIT-977132) for important product application information.