Description - Johnson Controls - LIT-1900220 - Electric Actuator - Flanged Globe or Ball Valve and Actuator - NPT End Connections Ball Valves with Non-Spring Return Electric Actuators - Stainless Steel Trim - VG1000 Series Two-Way

VG1000 Series Two-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Non-Spring Return Electric Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > NPT End Connections Ball Valves with Non-Spring Return Electric Actuators
Valves and Actuators > Electric Actuators > Stainless Steel Trim
Valves and Actuators > Valves > VG1000 Series Two-Way
Document type
Catalog Page
Document number
LIT-1900220
Revision date
2021-02-15
Figure 1. VG1000 Series Ball Valve

VG1000 Series Ball Valves are designed to regulate the flow of hot or chilled water and, for some models, low-pressure steam in response to the demand of a controller in HVAC systems. Available in sizes 1/2 through 2 in. (DN15 through DN50), this family of two- and three-way forged brass valves is factory or field mounted to Johnson Controls® VA9104 and VA9300 Series Non-Spring-Return and VA9203 and VA9208 Series Spring-Return Electric Actuators for on/off, floating or proportional control.

Refer to the VG1000 Series Forged Brass Ball Valves Product Bulletin (LIT-977132) for important product application and single point of contact information.