Technical specifications - Johnson Controls - LIT-1900226 - Electric Actuator - VG1000 Series Ball Valve

VG1000 Series Two-Way, Plated Brass Trim, NPT End Connections Ball Valves with Non-Spring Return Electric Actuators Catalog Page

Product
Valves and Actuators > Ball Valves > VG1000 Series Ball Valve
Document type
Catalog Page
Document number
LIT-1900226
Revision date
15/02/2021
Table 1. Technical specifications
VG1000 Series two-way, plated brass trim, NPT end connections ball valves with non-spring return electric actuators

Service1

Hot water, chilled water, or 50/50 glycol solutions for HVAC systems

Valve fluid temperature limits

Water

23°F to 203°F (-5°C to 95°C)

Steam

Not rated for steam service

Maximum fluid temperature limit

203°F (95°C)

VA9104 Series Non-Spring Return Actuators

VA9300 Series Non-Spring Return Actuators

Valve Body Pressure Rating

Water

580 psig (4,000 kPa) at 203°F (95°C) (PN40)

Steam

Not rated for steam service

Maximum closeoff pressure

200 psid (1,378 kPa)

Maximum recommended operating pressure drop

50 psid (340 kPa)

Flow characteristics

Two-way

Equal percentage

Rangeability

Greater than 500:1

Minimum ambient operating temperature

-4°F (-20°C)

VA9104 Series Non-Spring Return Actuators

-22°F (-30°C)

VA9300 Series Non-Spring Return Actuators

Maximum Ambient Operating Temperature

140°F (60°C)

VA9104 Series Non-Spring Return Actuators

VA9300 Series Non-Spring Return Actuators

Leakage

0.01% of maximum flow per ANSI/FCI 70-2, Class 4

End connections

National Pipe Thread (NPT)

Materials

Body

Forged brass

Ball

Chrome plated brass

Blowout-proof stem

Nickel plated brass

Seats

Graphite-reinforced PTFE with Ethylene Propylene Diene Monomer (EPDM) O-ring backing

Stem seals

EPDM double O-rings

Characterizing disk

Amodel® AS-1145HS polyphthalamide resin

WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • This product can expose you to chemicals including lead, which is knownto the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: • Lead
1 Proper water treatment is recommended; refer to the VDI 2035 Guideline.
2 Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.