Selection charts - Johnson Controls - LIT-1900226 - Electric Actuator - VG1000 Series Ball Valve

VG1000 Series Two-Way, Plated Brass Trim, NPT End Connections Ball Valves with Non-Spring Return Electric Actuators Catalog Page

Product
Valves and Actuators > Ball Valves > VG1000 Series Ball Valve
Document type
Catalog Page
Document number
LIT-1900226
Revision date
15/02/2021
Table 1. Two-way plated brass trim valves, non-spring return, VA9104 Series electric actuators without switches
Fluid temperatures: 23°F to 203°F (-5°C to 95°C)

not rated for steam service

AC 24 V
Valve Size, in. Cv Characterizing disk Closeoff psig On/off and/or floating without timeout1 On/off and/or floating with timeout DC 0 to 10 V proportional

Actuators with M3 screw terminals

VA9104-AGA-3S

VA9104-IGA-3S

VA9104-GGA-3S

VG1241AA

1/2

0.3 Yes

200

VG1241AA+9T4AGA

-

VG1241AA+9T4GGA

VG1241AB 0.5 Yes

VG1241AB+9T4AGA

-

VG1241AB+9T4GGA

VG1241AC 0.8 Yes

VG1241AC+9T4AGA

-

VG1241AC+9T4GGA

VG1241AD

1.2 Yes

VG1241AD+9T4AGA

VG1241AD+9T4IGA

VG1241AD+9T4GGA

VG1241AE

1.9

Yes

VG1241AE+9T4AGA

VG1241AE+9T4IGA

VG1241AE+9T4GGA

VG1241AF

2.9

Yes

VG1241AF+9T4AGA

VG1241AF+9T4IGA

VG1241AF+9T4GGA

VG1241AG

4.7

Yes

VG1241AG+9T4AGA

VG1241AG+9T4IGA

VG1241AG+9T4GGA

VG1241AL

7.4

Yes

VG1241AL+9T4AGA

VG1241AL+9T4IGA

VG1241AL+9T4GGA

VG1241AN

11.7

No

VG1241AN+9T4AGA

VG1241AN+9T4IGA

VG1241AN+9T4GGA

VG1241BG

3/4

4.7

Yes

200

VG1241BG+9T4AGA

VG1241BG+9T4IGA

VG1241BG+9T4GGA

VG1241BL

7.4

Yes

VG1241BL+9T4AGA

VG1241BL+9T4IGA

VG1241BL+9T4GGA

VG1241BN

11.7

No

VG1241BN+9T4AGA

VG1241BN+9T4IGA

VG1241BN+9T4GGA

VG1241CL

1

7.4

Yes

200

VG1241CL+9T4AGA

VG1241CL+9T4IGA

VG1241CL+9T4GGA

VG1241CN

11.7

Yes

VG1241CN+9T4AGA

VG1241CN+9T4IGA

VG1241CN+9T4GGA

VG1241CP

18.7

No

VG1241CP+9T4AGA

VG1241CP+9T4IGA

VG1241CP+9T4GGA

Actuators with 120 in. (3.05 m) 18 AWG plenum cable

VA9104-AGA-2S

VA9104-IGA-2S

VA9104-GGA-2S

VG1241AA

1/2

0.3 Yes

200

VG1241AA+9A4AGA

-

VG1241AA+9A4GGA

VG1241AB

0.5

Yes

VG1241AB+9A4AGA

-

VG1241AB+9A4GGA

VG1241AC

0.8

Yes

VG1241AC+9A4AGA

-

VG1241AC+9A4GGA

VG1241AD

1.2

Yes

VG1241AD+9A4AGA

VG1241AD+9A4IGA

VG1241AD+9A4GGA

VG1241AE

1.9

Yes

VG1241AE+9A4AGA

VG1241AE+9A4IGA

VG1241AE+9A4GGA

VG1241AF

2.9

Yes

VG1241AF+9A4AGA

VG1241AF+9A4IGA

VG1241AF+9A4GGA

VG1241AG

4.7

Yes

VG1241AG+9A4AGA

VG1241AG+9A4IGA

VG1241AG+9A4GGA

VG1241AL

7.4

Yes

VG1241AL+9A4AGA

VG1241AL+9A4IGA

VG1241AL+9A4GGA

VG1241AN

11.7

No

VG1241AN+9A4AGA

VG1241AN+9A4IGA

VG1241AN+9A4GGA

VG1241BG

3/4

4.7

Yes

200

VG1241BG+9A4AGA

VG1241BG+9A4IGA

VG1241BG+9A4GGA

VG1241BL

7.4

Yes

VG1241BL+9A4AGA

VG1241BL+9A4IGA

VG1241BL+9A4GGA

VG1241BN

11.7

No

VG1241BN+9A4AGA

VG1241BN+9A4IGA

VG1241BN+9A4GGA

VG1241CL

1

7.4

Yes

200

VG1241CL+9A4AGA

VG1241CL+9A4IGA

VG1241CL+9A4GGA

VG1241CN

11.7

Yes

VG1241CN+9A4AGA

VG1241CN+9A4IGA

VG1241CN+9A4GGA

VG1241CP

18.7

No

VG1241CP+9A4AGA

VG1241CP+9A4IGA

VG1241CP+9A4GGA

Table 2. Two-way plated brass trim ball valves, non-spring return, VA9300 Series electric actuators for fluid temperatures to 203°F
Fluid temperature:

23°F to 203°F (-5°C to 95°C)

not rated for steam service

AC/DC 24 V
On/off with timeout Floating with timeout DC 0(2) to 10 V proportional
Valve Size, in. Cv Characterizing disk Closeoff psi

Actuators without switches

VA9310-HGA-2

VG1241DN

1-1/4

11.7

Yes

200

VG1241DN+910HGA

VG1241DP

18.7

Yes

VG1241DP+910HGA

VG1241DR

29.2

No

VG1241DR+910HGA

VG1241EP

1-1/2

18.7

Yes

200

VG1241EP+910HGA

VG1241ER

29.2

Yes

VG1241ER+910HGA

VG1241ES

46.8

No

VG1241ES+910HGA

VG1241FR

2

29.2

Yes

200

VG1241FR+910HGA

VG1241FS

46.8

Yes

VG1241FS+910HGA

VG1241FT

73.7

No

VG1241FT+910HGA

Valve

Size, in.

Cv

  Closeoff psi

Actuators with two switches

 

VA9300 actuator with M9300-2 Switch Kit 2

VG1241AD

1/2

1.2

Yes

200

VG1241AD+910HGC

VG1241AE

1.9

Yes

VG1241AE+910HGC

VG1241AF

2.9

Yes

VG1241AF+910HGC

VG1241AG

4.7

Yes

VG1241AG+910HGC

VG1241AL

7.4

Yes

VG1241AL+910HGC

VG1241AN

11.7

No

VG1241AN+910HGC

VG1241BG

3/4

4.7

Yes

200

VG1241BG+910HGC

VG1241BL

7.4

Yes

VG1241BL+910HGC

VG1241BN

11.7

No

VG1241BN+910HGC

VG1241CL

1

7.4

Yes

200

VG1241CL+910HGC

VG1241CN

11.7

Yes

VG1241CN+910HGC

VG1241CP

18.7

No

VG1241CP+910HGC

VG1241DN

1-1/4

11.7

Yes

200

VG1241DN+910HGC

VG1241DP

18.7

Yes

VG1241DP+910HGC

VG1241DR

29.2

No

VG1241DR+910HGC

VG1241EP

1-1/2

18.7

Yes

200

VG1241EP+910HGC

VG1241ER

29.2

Yes

VG1241ER+910HGC

VG1241ES

46.8

No

VG1241ES+910HGC

VG1241FR

2

29.2

Yes

200

VG1241FR+910HGC

VG1241FS

46.8

Yes

VG1241FS+910HGC

VG1241FT

73.7

No

VG1241FT+910HGC

1 To avoid excessive wear or drive time on the motor for the AGA models, use a controller or software that provides a timeout function to remove the signal at the end of rotation (stall).
2 For field mounting order VA9310-HGA-2 and the M9300-2 Switch Kit separately.