Features - Johnson Controls - LIT-1900226 - Electric Actuator - Flanged Globe or Ball Valve and Actuator - VG1000

VG1000 Series Two-Way, Plated Brass Trim, NPT End Connections Ball Valves with Non-Spring Return Electric Actuators Catalog Page

Brand
Johnson Controls
Product name
VG1000
Document type
Catalog Page
Document number
LIT-1900226
Revision date
2021-02-15
Language
English
  • Forged brass body — provides 580 psig static pressure rating.
  • 200 psi closeoff pressure rating — provides tight shutoff.
  • Graphite-reinforced Polytetrafluoroethylene (PTFE) seats — include 15% graphite-reinforced ball seals, providing better wear resistance.
  • Chrome-plated brass ball and stem assembly standard — handles both chilled and hot water applications with a fluid temperature range of 23°F to 203°F (-5°C to 95°C).
  • 500:1 rangeability — provides accurate control under all load conditions.