Features - Johnson Controls - LIT-1900225 - Flanged Globe or Ball Valve and Actuator - VG1000 Series Ball Valve

VG1000 Series Three-Way, Stainless Steel Trim, NPT End Connections Ball Valves with Spring-Return Electric Actuators without Switches

Product
Valves and Actuators > Ball Valves > VG1000 Series Ball Valve
Document number
LIT-1900225
Revision date
2021-02-21
  • Forged brass body — provides 580 psig static pressure rating.
  • 300 Series stainless steel ball and stem assembly — tolerates high-temperature water or 15 psi saturated steam with fluid temperatures of -22°F to 284° F (-30° C to 140° C) or where a higherdegree of corrosion protection is desired.
  • 500:1 rangeability — provides accurate control under all load conditions.
  • Maintenance-free design — performs without failure in excess of 200,000 full stroke cycles in iron-oxide contaminated water.