Technical specifications - Johnson Controls - LIT-1900471 - Flanged Globe or Ball Valve and Actuator - VG1000 Series Ball Valve

VG1000 Series Press End Connection Stainless Steel Trim Ball Valves Catalog Page

Product
Valves and Actuators > Ball Valves > VG1000 Series Ball Valve
Document type
Catalog Page
Document number
LIT-1900471
Revision date
11/02/2021
VG1000 Series Press End Connection Plated Brass Trim Ball Valves

Service 1

Hot water, chilled water, and 50/50 glycol solutions for HVAC systems

Fluid temperature limits

-22°F to 212°F (-30°C to 100°C)

Valve body pressure rating

300 psig, PN40

Maximum closeoff pressure

200 psid (1,378 kPa)

Maximum recommended operating pressure drop

50 psi (340 kPa)

Flow characteristics

Two-way

Equal percentage

Three-way

Equal percentage flow characteristics on the in-line Port A (coil) and linear flow characteristics of the angle Port B (bypass)

Rangeability 2

Greater than 500:1

Minimum ambient operating temperature

With VA2202 Series Spring-Return Actuators

-22°F (-30°C)

With VA9104 Series Non-Spring-Return Actuators

-4°F (-20°C)

Maximum ambient operating temperature

With VA2202 Series Spring-Return Actuators

140°F (60°C)

With VA9104 Series Non-Spring-Return Actuators

140°F (60°C)

Leakage

0.01% of maximum flow per ANSI/FCI 70-2, Class 4

End connections

Press (ProPress® compatible, 1/2 through 1 in. sizes)

Press end connections are designed to work with RIDGID pressing tools.

Materials

Body

Forged brass

Ball

Chrome plated brass

Blowout proof stem

Nickel plated brass

Seats

Graphite-reinforced PTFE with Ethylene Propylene Diene Monomer (EPDM) O-ring backing

Stem seals

EPDM double O-rings

Characterizing disk

Amodel® AS-1145HS polyphtalamide resin

WARNING
  • This product can expose you to chemicals including lead, which is known to the State of California to cause cancer, birth defects, or other reproductive harm. For more information, go to www.P65Warnings.ca.gov.
WARNING
  • This product is made of copper alloy, which contains lead. The product is therefore not to be used on drinking water.
WARNING
  • WARNING: BRASS MAY CONTAIN LEAD
  • To fulfill our obligations towards Article 33, in accordance to the European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern mentioned on the Candidate list: Lead
1 Proper water treatment is recommended; refer to the VDI 2035 Guideline.
2 Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.