| Specification | Description | |
|---|---|---|
| Service | Hot water, chilled water, 50/50 glycol solutions, and 15 psig (103 kPa) saturated steam for HVAC systems | |
| Fluid temperature limits | Water | VG12x1 Series and VG18x1 Series: 23°F to 203°F (-5°C to 95°C) |
| VG12x5 Series and VG18x5 Series: -22°F to 284°F (-30°C to 140°C) | ||
| Steam | VG12x1 Series and VG18x1 Series: Not rated for steam service | |
| VG12x5 Series and VG18x5 Series: 15 psig (103 kPa) at 250°F (121°C) | ||
| Maximum actuator fluid temperature limits | VA9104 Series | 212°F (100°C) |
| VA9300 Series | ||
| VA9203 Series | ||
| VA9208 Series | ||
| With M9000-561 Thermal Barrier | 284°F (140°C) | |
| Valve body pressure rating | Water | VG1241 Series, VG1245 Series, VG1841 Series, and VG1845 Series: 580 psig (4,000 kPa) (PN40), 464 psig (3,196 kPa) at 284°F (140°C) (PN40) |
| VG1275‑Series and VG1875 Series: 300 psig (2,067 kPa) | ||
| VG1295‑Series and VG1895 Series: 300 psig (2,067 kPa) | ||
| Steam | 15 psig (103 kPa) saturated steam | |
| Maximum closeoff pressure | VG12x1 Series | 200 psid (1,378 kPa) |
| VG12x5 Series | ||
| Maximum operating pressure drop | 50 psid (340 kPa) | |
| Flow characteristics | Two-way | Equal percentage |
| Three-way | Equal percentage flow characteristics of in-line port (coil) and linear flow characteristics of angle port (bypass) | |
| Rangeability | Greater than 500:1 | |
| Minimum ambient operating temperature | VA9104 Series | -4°F (-20°C) |
| VA9203 Series | -22°F (-30°C) | |
| VA9300 Series | ||
| VA9208 Series | -40°F (-40°C) | |
| Maximum ambient operating temperature (limited by the actuator and linkage) | M9300 Series | 140°F (60°C) |
| VA9104 Series | ||
| VA9203 Series | ||
| VA9208 Series | ||
| Leakage | 0.01% of maximum flow per ANSI/FCI 70-2, Class 4 | |
| 1% of maximum flow for three-way bypass port | ||
| End connections | NPT | 1/2 in. through 2 in. |
| Sweat | 1/2 in. through 1 in. (DN 15 through DN 25) | |
| Press (ProPress® compatible) | 1/2 in. through 1 in. (DN 15 through DN 25) | |
| Materials | Body | Forged brass |
| Ball | VG12x1 Series and VG18x1 Series: chrome plated brass | |
| VG12x5 Series and VG18x5 Series: 300 Series stainless steel | ||
| Blowout-proof stem | VG12x1 Series and VG18x1 Series: nickel plated brass | |
| VG12x5 Series and VG18x5 Series: 300 Series stainless steel | ||
| Seats | Graphite-reinforced PTFE with EPDM O-ring backing | |
| Stem seals | EPDM double O-rings | |
| Characterizing disk | AMODEL® AS-1145HS polyphthalamide resin | |
Note: Refer to the VDI 2035 Guideline for recommended proper water treatment.
Note: In steam applications, install the valve with the stem horizontal to the piping and wrap the valve and piping with insulation.
Note: Rangeability is defined as the ratio of maximum controllable flow to minimum controllable flow.
WARNING
WARNING
WARNING