Valve size, in. (DN) | Valve code numbers | Actuator base number1 | Linkage kit code number | Weather shield | ||||
---|---|---|---|---|---|---|---|---|
NPT end connection | Sweat end connection | Press end connection | Fluid temperatures (<203°F [95°C]) | Fluid temperatures (<212°F [100°C]) | Fluid temperatures (+=212°F [100°C]) | |||
1/2 (DN15) |
VG1241Ax VG1841Ax |
VG1291Ax VG1891Ax |
VA91042 |
None required |
Not rated |
Not rated |
M9000-342 |
|
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
VG1245Ax VG1845Ax |
VG1275Ax VG1875Ax |
VG1295Ax VG1895Ax |
VA91042 |
None required |
M9000-561 |
|||
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
3/4 (DN20) |
VG1241Bx VG1841Bx |
VG1291Bx VG1891Bx |
VA91042 |
None required |
Not rated |
Not rated |
M9000-342 |
|
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
VG1245Bx VG1845Bx |
VG1275Bx VG1875Bx |
VG1295Bx VG1895Bx |
VA91042 |
None required |
M9000-561 |
|||
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
1 (DN25) |
VG1241Cx VG1841Cx |
VG1271Cx VG1871Cx |
VG1291Cx VG1891Cx |
VA91042 |
None required |
Not rated |
Not rated |
M9000-342 |
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
VG1245Cx VG1845Cx |
VG1275Cx VG1875Cx |
VG1295Cx VG1895Cx |
VA91042 |
None required |
M9000-561 |
|||
M91042 |
Not available |
|||||||
VA9300 |
None required |
|||||||
M9300 |
M9310-500 |
|||||||
VA9203 |
None required |
|||||||
M9203 |
M9000-560 |
|||||||
1-1/4 (DN32) |
VG1241Dx VG1841Dx |
VA9300 |
None required |
Not rated |
Not rated |
M9000-342 |
||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-550 |
|||||||
VG1245Dx VG1845Dx |
VA9300 |
None required |
M9000-561 |
|||||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-560 |
|||||||
1-1/2 (DN40) |
VG1241Ex VG1841Ex |
VA9300 |
None required |
Not rated |
Not rated |
M9000-342 |
||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-560 |
|||||||
VG1245Ex VG1845Ex |
VA9300 |
None required |
M9000-561 |
|||||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-560 |
|||||||
2 (DN50) |
VG1241Fx VG1841Fx |
VA9300 |
None required |
Not rated |
Not rated |
M9000-342 |
||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-560 |
|||||||
VG1245Fx VG1845Fx |
VA9300 |
None required |
M9000-561 |
|||||
M9300 |
M9310-500 |
|||||||
VA9208 |
None required |
|||||||
M9208 |
M9000-560 |
Size,in. (mm) | Closeoff psig | Characterizing disc | Control port Cv (Kvs) | Bypass port Cv (Kvs) (Three-way only) | Plated
brass ball and stem 23°F to 203°F (-5°C to 95°C) Fluid temperature |
Stainless steel ball and stem -22°F to 284°F (-30°C
to 140°C) Fluid temperature,15 psi saturated steam |
||
---|---|---|---|---|---|---|---|---|
Two-way | Three-way | Two-way | Three-way | |||||
NPT threaded end connection valves | ||||||||
1/2 (DN15) |
200 |
Yes |
0.3 (0.2) |
0.2 (0.1) |
VG1241AA |
VG1841AA |
VG1245AA |
VG1845AA |
0.5 (0.4) | 0.3 (0.2) |
VG1241AB |
VG1841AB |
VG1245AB |
VG1845AB |
|||
0.8 (0.7) | 0.4 (0.3) |
VG1241AC |
VG1841AC |
VG1245AC |
VG1845AC |
|||
1.2 (1.0) |
0.7 (0.6) |
VG1241AD |
VG1841AD |
VG1245AD |
VG1845AD |
|||
1.9 (1.6) |
1.2 (1.0) |
VG1241AE |
VG1841AE |
VG1245AE |
VG1845AE |
|||
2.9 (2.5) |
1.9 (1.6) |
VG1241AF |
VG1841AF |
VG1245AF |
VG1845AF |
|||
4.7 (4.0) |
2.9 (2.5) |
VG1241AG |
VG1841AG |
VG1245AG |
VG1845AG |
|||
7.4 (6.3) |
4.7 (4.0) |
VG1241AL |
VG1841AL |
VG1245AL |
VG1845AL |
|||
No |
11.7 (10.0) |
5.8 (5.0) |
VG1241AN |
VG1841AN |
VG1245AN |
VG1845AN |
||
3/4 (DN20) |
200 |
Yes |
4.7 (4.0) |
2.9 (2.5) |
VG1241BG |
VG1841BG |
VG1245BG |
VG1845BG |
7.4 (6.3) |
4.7 (4.0) |
VG1241BL |
VG1841BL |
VG1245BL |
VG1845BL |
|||
No |
11.7 (10.0) |
5.8 (5.0) |
VG1241BN |
VG1841BN |
VG1245BN |
VG1845BN |
||
1 (DN25) |
200 |
Yes |
7.4 (6.3) |
4.7 (4.0) |
VG1241CL |
VG1841CL |
VG1245CL |
VG1845CL |
11.7 (10.0) |
5.8 (5.0) |
VG1241CN |
VG1841CN |
VG1245CN |
VG1845CN |
|||
No |
18.7 (16.0) |
9.4 (8.0) |
VG1241CP |
VG1841CP |
VG1245CP |
VG1845CP |
||
1-1/4 (DN32) |
200 |
Yes |
11.7 (10.0) |
5.8 (5.0) |
VG1241DN |
VG1841DN |
VG1245DN |
VG1845DN |
18.7 (16.0) |
9.4 (8.0) |
VG1241DP |
VG1841DP |
VG1245DP |
VG1845DP |
|||
No |
29.2 (25.0) |
14.6 (12.5) |
VG1241DR |
VG1841DR |
VG1245DR |
VG1845DR |
||
1-1/2 (DN40) |
200 |
Yes |
18.7 (16.0) |
9.4 (8.0) |
VG1241EP |
VG1841EP |
VG1245EP |
VG1845EP |
29.2 (25.0) |
14.6 (12.5) |
VG1241ER |
VG1841ER |
VG1245ER |
VG1845ER |
|||
No |
46.8 (40.0) |
23.4 (20.0) |
VG1241ES |
VG1841ES |
VG1245ES |
VG1845ES |
||
2 (DN50) |
200 |
Yes |
29.2 (25.0) |
14.6 (12.5) |
VG1241FR |
VG1841FR |
VG1245FR |
VG1845FR |
46.8 (40.0) |
23.4 (20.0) |
VG1241FS |
VG1841FS |
VG1245FS |
VG1845FS |
|||
No |
73.7 (63.0) |
36.8 (31.5) |
VG1241FT |
VG1841FT |
VG1245FT |
VG1845FT |