Features - Johnson Controls - LIT-1924515 - Actuators - Valves and Actuators - Electric Actuators - Valve Accessories - Valves - Water Valves - Actuator Accessories - Ball Valves - VG1875Bx Forged Brass Ball Valve - VG1245Dx Forged Brass Ball Valve - VG1291Cx Forged Brass Ball Valve - VG1871Cx Forged Brass Ball Valve - VG1875Cx Forged Brass Ball Valve - VG1241Cx Forged Brass Ball Valve - VG1291Bx Forged Brass Ball Valve - VG1295Bx Forged Brass Ball Valve - VG1241Dx Forged Brass Ball Valve - VG1295Cx Forged Brass Ball Valve - M9000-342 Weather Shield - VG1245Bx Forged Brass Ball Valve - VG1295Ax Forged Brass Ball Valve - VG1845Ax Forged Brass Ball Valve - VG1241Bx Forged Brass Ball Valve - VG1291Ax Forged Brass Ball Valve - M9000-550 Linkage Kit - M9000-560 Linkage Kit - M9000-561 Linkage Kit - VG1245Cx Forged Brass Ball Valve - VG1241Ax Forged Brass Ball Valve - VG1875Ax Forged Brass Ball Valve - M9310-500 Linkage Kit - VG1271Cx Forged Brass Ball Valve - VG1275Cx Forged Brass Ball Valve - VG1845Dx Forged Brass Ball Valve - VG1895Cx Forged Brass Ball Valve - VG1841Cx Forged Brass Ball Valve - VG1891Cx Forged Brass Ball Valve - VG1895Bx Forged Brass Ball Valve - VG1845Bx Forged Brass Ball Valve - VG1275Bx Forged Brass Ball Valve - VG1245Ax Forged Brass Ball Valve - VG1841Dx Forged Brass Ball Valve - VG1891Bx Forged Brass Ball Valve - VG1841Ax Forged Brass Ball Valve - VG1841Bx Forged Brass Ball Valve - VG1891Ax Forged Brass Ball Valve - VG1895Ax Forged Brass Ball Valve - VG1275Ax Forged Brass Ball Valve - VG1845Cx Forged Brass Ball Valve

VG1000 Series Forged Brass Ball Valves for Assembly in the Field Catalog Page

Product
Valves and Actuators > Valve Accessories > M9000-342 Weather Shield
Document number
LIT-1924515
Revision date
2025-02-12
Product status
Active
  • NPT, sweat, and press end connections provide the right valve for a broad range of applications, reduce installation time while reducing the need for adapters, and increase system reliability.
  • 300 Series stainless steel ball and stem assembly tolerates high-temperature water or 15 psi saturated steam with fluid temperatures of -22°F to 284°F (-30°C to 140°C) or where a higher degree of corrosion protection is necessary.
  • Ethylene propylene diene monomer (EPDM) double O-ring stem seal provides a leak‑free seal; the packing has been tested and is leak‑free after 200,000 cycles in iron-oxide contaminated water.
  • Graphite-reinforced polytetrafluoroethylene (PTFE) seats include 15% graphite-reinforced ball seats, providing better wear resistance.
  • 200 psi closeoff pressure rating provides tight shutoff.
  • 500:1 rangeability provides accurate control under all load conditions.
  • Chrome-plated brass ball and stem assembly handles both chilled and hot water applications with a fluid temperature range of 23°F to 203°F (-5°C to 95°C).
  • Blowout-proof stem protects the user from the risk of injury.