| Ordering code number | Field | |
|---|---|---|
| Application | V = Volume control | V |
| Blade Operation | O =
Opposed P = Parallel |
|
| Blade/frame | E = Extruded aluminum blade or aluminum frame (VD-1250) | |
| Bearing/seal | S = Standard
(synthetic or Ruskipreneā¢) E = Extended (stainless steel or Ruskiprene) T = Vertical blade (thrust or Ruskiprene) |
|
| Actuator | A =
M9208-AGC-3 or M9220-AGC-3 (24 V, floating, spring return) B = M9208-GGC-3 or M9220-HGC-3 (24 V, modulating, spring return) C = M9208-BAC-3 or M9220-BAC-3 (120 V, two-position, spring return) D = M9208-BGC-3 or M9220-BGC-3 (24 V, floating, spring return) F = M9106-AGC-2 or M9116-AGC-2 (24 V, floating, non-spring return) G = M9106-GGC-2 or M9116-HGC-2 (24 V, modulating, non-spring return) N = No actuator P = D3062-3 or D3153-2 (pneumatic 8-13 lb spring range) |
|
| Width | All
models: 005 to 192 (parallel blade), 006 to 192 (opposed blade), 005 to 999 (vertical blade), 1 in. increments |
- w x |
| Height | All
models: 005 to 228 (parallel blade), 009 to 228 (opposed blade), 006 to 999 (vertical blade), 1 in. increments |
h |
| Options (limit two) | See Factory Options for descriptions and combinations. |
- Not all combinations are available; check selector tool for valid combinations.
- Actuators may restrict maximum sizes; check selector tool for valid maximum sizes. Actuators, by default, come externally mounted (outside air stream). Use option Q for internally mounted actuators.