Description - Johnson Controls - LIT-1900208 - Control Damper - VD-1250 Volume Control Damper

VD-1250 Series Aluminum Volume Control Dampers Catalog Page

Product
Dampers > Control Dampers > VD-1250 Volume Control Damper
Document type
Catalog Page
Document number
LIT-1900208
Revision date
2021-03-10

Since 1885, Johnson Controls® has provided the highest quality control dampers that fit your application and size requirements.

  • VD-1250 - Aluminum blades or frame

VD-1250 Series dampers offer sturdy construction of both frame and air foil shaped blades of aluminum, and are designed to meet different application and environmental requirements. These applications include, but are not limited to:

  • VD-1250 - All aluminum dampers for use in harsh environments not suitable for galvanized steel

Dampers are tested at an Air Movement Control Association (AMCA) Certified Laboratory using instrumentation and procedures in accordance with AMCA Standard No. 500, Test Methods for Louvers, Dampers, and Shutters.