Features - Johnson Controls - LIT-1900820 - LIT-1900820

VD-1240 Thin Line Control and VD-1241 Low Leakage Insulating Control Dampers Catalog Page

Product
Document type
Catalog Page
Document number
LIT-1900820
Revision date
2021-03-10
  • Air Movement and Control Association (AMCA) Class 1A Tested Damper provides tight seal for outside air applications based on AMCA regulations
  • Available flanged or slip fit provides easy installation
  • Aluminum airfoil blades lower pressure drop and create less noise
  • Optional factory-installed actuator reduces installation and commissioning time