Features - Johnson Controls - LIT-1924020 - Accessory - VB-3766 Series Brass Flare Valve - VB-3966 Series Brass Flare Valve - VB-4332 Series Brass Flare Valve
VB-3766, VB-3966, VB-4332 Series Brass Flare Valve Bodies, 1/2 in. Two-Way and Three-Way
- Product
- Valves and Actuators > Flare Valves > VB-3766 Series Brass Flare Valve
- Valves and Actuators > Flare Valves > VB-3966 Series Brass Flare Valve
- Valves and Actuators > Flare Valves > VB-4332 Series Brass Flare Valve
- Document number
- LIT-1924020
- Revision date
- 2019-09-19
- Available with or without a factory coupled V-3000-1 pneumatic or VA-805x Series electric
actuator; these actuators can also be field mounted
- Contains a modulating plug, which provides an equal percentage relationship (two-way) and linear
relationship (three-way) between valve travel and flow at a constant pressure drop
- Uses standard Johnson Controls® non-adjustable ring pack packing for proven
reliability and long life
- A molded composition disk that ensures tight shutoff is bonded to the valve plug assembly and
can be removed for servicing