Data Link Layer Options - Johnson Controls - LIT-12013604 - JC-VAV1507-0 - Variable air volume controller - VAV1507 Modular Assembly

VAV1507 VAV Controller BACnet Protocol Implementation Conformance Statement

Brand
Johnson Controls
Product name
VAV1507 Modular Assembly
Document type
Protocol Implementation Conformance Statement
Document number
LIT-12013604
Revision date
2020-08-13
Product status
Active
Language
English

BACnet IP (Annex J)

__________________________________

BACnet IP (Annex J), Foreign Device

__________________________________

ISO 8802-3, Ethernet (Clause 7)

__________________________________

ATA 878.1, 2.5 MB ARCNET network (Clause 8)

__________________________________

ATA 878.1, EIA-485 ARCNET network (Clause 8), baud rates:

__________________________________

MS/TP manager (Clause 9), baud rates:

Auto (default), 9600; 19,200; 38,400; 76,800

MS/TP subordinate (Clause 9), baud rates:

__________________________________

Point-To-Point, EIA 232 (Clause 10), baud rates:

__________________________________

Point-To-Point, modem (Clause 10), baud rates:

__________________________________

LonTalk® protocol (Clause 11), medium:

__________________________________

BACnet/ ZigBee® protocol (Annex O)

__________________________________

Other:

__________________________________