Product Description - Johnson Controls - LIT-12013604 - JC-VAV1507-0 - Variable air volume controller - VAV1507 Modular Assembly

VAV1507 VAV Controller BACnet Protocol Implementation Conformance Statement

Product
Variable Air Volume > Modular Assemblies > VAV1507 Modular Assembly
Document number
LIT-12013604
Revision date
2025-01-21
Product status
Active

The VAV1507 is a variable air volume controller that runs a single-duct, cooling-only software application. The controller features an integral digital differential pressure transducer and an integral damper actuator.

The VAV1507 operates as a BACnet® Application Specific Controller (B-ASC) and integrates into Johnson Controls® and third-party BACnet systems.