Specification | Description | ||
---|---|---|---|
Power requirements | -GGx models |
24 VAC (19.2 VAC to 28.8 VAC) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 7.9 VA Running, 5.5 VA holding position 24 VDC (21.6 VDC to 28.8 VDC): Class 2 (North America) or SELV (Europe) 3.5 W running, 1.9 W holding position Minimum transformer size: 8 VA for each actuator |
|
Input signal/adjustments | -GGx models | Factory-set at 0 VDC to 10 VDC, CW rotation with signal increase selectable 0(2) VDC to 10 VDC or 0(4) mA to 20 mA with field-furnished 500 ohm, 0.25 W minimum resistor. Switch-selectable direct action or reverse action with signal increase | |
Control input impedance | -GGx models |
Voltage input: 100,000 ohms Current input: 500 ohms with field furnished 500 ohm resistor |
|
Feedback signal | -GGx models |
0(2) VDC to 10 VDC for a rotation range of up to 95° Corresponds to rotation limits, 0.5 mA at 10 V maximum |
|
Auxiliary switch rating | -xxC models |
Two single-pole, double-throw (SPDT), double-insulated switches with gold over silver contacts: 24 VAC, 50 VA pilot duty 120 VAC, 5.8 A resistive, 1/4 hp, 275 VA pilot duty 240 VAC, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
|
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from valve: CCW spring return Actuator face labeled B is away from valve: CW spring return |
||
Rated torque | Power on (running) | 70 lb·in (8 N·m) all operating temperatures | |
Power off (spring returning) | 70 lb·in (8 N·m) all operating temperatures | ||
Rotation range |
Maximum full stroke: 95° Adjustable stop: 35° to 95° maximum position |
||
Rotation time for 90 degrees of travel | Power on (running) |
150 s constant for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at all operating conditions 90 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) in calibration mode or override mode |
|
Power off (spring returning) |
17 s to 25 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at room temperature 22 s nominal at full rated load 94 s maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C) |
||
Life cycles |
60,000 full stroke cycles with 70 lb·in (8 N·m) load 1,500,000 repositions with 70 lb·in (8 N·m) load |
||
Audible noise rating | Power on (running) | < 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | |
Power on (holding) | < 20 dBA at a distance of 39 13/32 in. (1 m) | ||
Power off (spring returning) | < 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | ||
Electrical connections | -GGx-3 models | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | |
-GGx-2 models | 120 in. (3.05 m) UL 444 Type CMP plenum-rated cable with 19 AWG (0.75 mm2) conductors and 1/4 in. (6 mm) ferrule ends | ||
Auxiliary switches (-xxC models) | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | ||
Conduit connections | Integral connectors for 3/8 in. (10 mm) flexible metal conduit | ||
Fluid temperature limits | VG12x1 and VG18x1 Series | 23°F to 203°F (-5°C to 95°C), not rated for steam service | |
VG12x5 and VG18x5 Series | -22°F to 212°F (-30°C to 100°C), not rated for steam service | ||
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier installed | -22°F to 284°F (-30°C to 140°C) water, 15 psig (103 kPa) at 250°F (121°C) saturated steam | ||
Ambient conditions | Standard operating | -40°F to 140°F (-40°C to 60°C), 90% RH maximum, non-condensing | |
Storage | -40°F to 185°F (-40°C to 85°C), 95% RH maximum, non-condensing | ||
Enclosure rating | NEMA 2 (IP54) for all mounting directions | ||
Compliance | United States | UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators | |
Canada | UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment | ||
|
Europe | Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive, and equivalent UK regulations. | |
|
Australia and New Zealand | RCM Mark, Australia/NZ Emissions Compliant | |
Shipping weight | -GGA models | 3.5 lb (1.6 kg) | |
-GGC models | 3.9 lb (1.8 kg) |
Specification | Description | ||
---|---|---|---|
Power requirements | -AGx models |
24 VAC (19.2 VAC to 28.8 VAC) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 7.9 VA Running, 5.5 VA holding position 24 VDC (21.6 VDC to 28.8 VDC): Class 2 (North America) or SELV (Europe) 3.5 W running, 1.9 W holding position Minimum transformer size: 8 VA for each actuator |
|
Input signal/adjustments | -AGx models | 19.2 VAC to 28.8 VAC at 50/60 Hz or 24 VDC +20%/-10% Class 2 (North America) or SELV (Europe) minimum pulse width: 500 ms | |
Control input impedance | -AGx models | 3,000 ohm control inputs | |
Auxiliary switch rating | -xxC models |
Two single-pole, double-throw (SPDT), double-insulated switches with gold over silver contacts: 24 VAC, 50 VA pilot duty 120 VAC, 5.8 A resistive, 1/4 hp, 275 VA pilot duty 240 VAC, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
|
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from valve: CCW spring return Actuator face labeled B is away from valve: CW spring return |
||
Rated torque | Power on (running) | 70 lb·in (8 N·m) all operating temperatures | |
Power off (spring returning) | 70 lb·in (8 N·m) all operating temperatures | ||
Rotation range | Maximum full stroke: 95° | ||
Rotation time for 90 degrees of travel | Power on (running) | 150 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at all operating conditions | |
Power off (spring returning) |
17 s to 25 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at room temperature 22 s nominal at full rated load 94 s maximum with 70 lb·in (8 N·m) load, at -40°F (-40°C) |
||
Life cycles |
60,000 full stroke cycles with 70 lb·in (8 N·m) load 1,500,000 repositions with 70 lb·in (8 N·m) load |
||
Audible noise rating | Power on (running) | < 35 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | |
Power on (holding) | < 20 dBA at a distance of 39 13/32 in. (1 m) | ||
Power off (spring returning) | < 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | ||
Electrical connections | -AGx-3 models | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | |
-AGx-2 models | 120 in. (3.05 m) UL 444 Type CMP plenum-rated cable with 19 AWG (0.75 mm2) conductors and1/4 in. (6 mm) ferrule ends | ||
Auxiliary awitches (-xxC models) | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | ||
Conduit connections | Integral connectors for 3/8 in. (10 mm) flexible metal conduit | ||
Fluid temperature limits | VG12x1 and VG18x1 Series | 23°F to 203°F (-5°C to 95°C), not rated for steam service | |
VG12x5 and VG18x5 Series | -22°F to 212°F (-30°C to 100°C), not rated for steam service | ||
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier installed | -22°F to 284°F (-30°C to 140°C) water, 15 psig (103 kPa) at 250°F (121°C) saturated steam | ||
Ambient conditions | Standard operating | -40°F to 140°F (-40°C to 60°C), 90% RH maximum, non-condensing | |
Storage | -40°F to 185°F (-40°C to 85°C), 95% RH maximum, non-condensing | ||
Enclosure rating | NEMA 2 (IP54) for all mounting directions | ||
Compliance | United States | UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators | |
Canada | UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment | ||
|
Europe | Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive, and equivalent UK regulations. | |
|
Australia and New Zealand | RCM Mark, Australia/NZ Emissions Compliant | |
Shipping weight | -AGA models | 3.5 lb (1.6 kg) | |
-AGC models | 3.9 lb (1.8 kg) |
Specification | Desciption | ||
---|---|---|---|
Power requirements | -BGx models |
24 VAC (18 VAC to 30 VAC) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 6.1 VA running, 1.2 VA holding position 24 VDC (21.6 VDC to 28.8 VDC): Class 2 (North America) or SELV (Europe) 3.5 W running, 0.5 W holding position Minimum transformer size: 7 VA for each actuator |
|
-BAx models | 120 VAC (102 VAC to 132 VAC) at 60 Hz: 0.05 A running, 0.03 A holding position | ||
-BDx models | 230 VAC (198 VAC to 264 VAC) at 50/60 Hz: 0.04 A running, 0.03 A holding position | ||
Auxiliary switch rating | -xxC models |
Two single-pole, double-throw (SPDT), double-insulated switches with gold over silver contacts: 24 VAC, 50 VA pilot duty 120 VAC, 5.8 A resistive, 1/4 hp, 275 VA pilot duty 240 VAC, 5.0 A resistive, 1/4 hp, 275 VA pilot duty |
|
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from valve: CCW spring return Actuator face labeled B is away from valve: CW spring return |
||
Rated torque | Power on (running) | 70 lb·in (8 N·m) all operating temperatures | |
Power off (spring returning) |
70 lb·in (8 N·m) at standard operating temperatures 53 lb·in (6 N·m) at extended operating temperatures |
||
Rotation range | Maximum full stroke: 95° | ||
Rotation time for 90 degrees of travel | Power on (running) |
55 s to 71 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at all operating conditions 60 s nominal at full rated load (0.25 rpm) |
|
Power off (spring returning) |
13 s to 26 s for 0 lb·in to 70 lb·in (0 N·m to 8 N·m) load, at room temperature 21 seconds nominal at full rated load 39 seconds maximum with 70 lb·in (8 N·m) load, at -4°F (-20°C) 108 seconds maximum with 53 lb·in (6 N·m) load at -40°F (-40°C) |
||
Life cycles | 60,000 full stroke cycles with 70 lb·in (8 N·m) load | ||
Audible noise rating | Power on (running) | < 47 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | |
Power on (holding) | < 20 dBA at a distance of 39 13/32 in. (1 m) | ||
Power off (spring returning) | < 52 dBA at 70 lb·in (8 N·m) load, at a distance of 39 13/32 in. (1 m) | ||
Electrical connections | -Bxx-3 models | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | |
Auxiliary switches (-xxC models) | 48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends | ||
Conduit connections | Integral connectors for 3/8 in. (10 mm) flexible metal conduit | ||
Fluid temperature limits | VG12x1 and VG18x1 Series | 23°F to 203°F (-5°C to 95°C), not rated for steam service | |
VG12x5 and VG18x5 Series | -22°F to 212°F (-30°C to 100°C), not rated for steam service | ||
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier installed | -22°F to 284°F (-30°C to 140°C) water, 15 psig (103 kPa) at 250°F (121°C) saturated steam | ||
Ambient conditions | Standard operating | -4°F to 140°F (-20°C to 60°C), 90% RH maximum, noncondensing | |
Extended operating | -40°F to 4°F (-40°C to -20°C), 90% RH maximum, noncondensing | ||
Storage | -40°F to 185°F (-40°C to 85°C), 95% RH maximum, noncondensing | ||
Enclosure rating | NEMA 2 (IP54) for all mounting directions | ||
Compliance | United States | UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators | |
Canada | UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment | ||
|
Europe | Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive and Low Voltage Directive, and equivalent UK regulations. | |
|
Australia and New Zealand | RCM Mark, Australia/NZ Emissions Compliant | |
Shipping weight | -BGC models | 3.8 lb (1.7 kg) | |
-BAC and -BDC models | 4.2 lb (1.9 kg) | ||
-BGA models | 3.4 lb (1.5 kg) | ||
-BAA and -BDA models | 3.8 lb (1.7 kg) |