Selection chart - Johnson Controls - LIT-1900648 - Electric Actuator - VA9208-xxx-xx Series Electric Spring Return Actuator

VA9208-xxx-xx Series Electric Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > VA9208-xxx-xx Series Electric Spring Return Actuator
Document type
Catalog Page
Document number
LIT-1900648
Revision date
03/07/2023
Table 1. VA9208-xxx-xx Series electric spring return actuators
Code number Rotation time (seconds) for 90° Power requirement Power consumption Input signal Position feedback Auxiliary switches Electrical connection

Power on

(running)

Power off

(spring return)

24 VAC ±25%

VDC +20%/-10%

24 VAC ±20%

VDC +20%/-10%

120 VAC ±10% 230 VAC ±10%

VA rating,

transformer sizing

VA:

running (holding)

Amperage:

running (holding)

On/off Floating point

0(2) VDC to 10 VDC

0(4) mA to 20 mA

0(2) VDC to 10 VDC

2 SPDT, 5.0 A

(2.9 A inductive) at 240 V

48 in. (1.2 m)

18 AWG appliance cable

120 in. (3.05 m)

19 AWG plenum cable

Integral 3/8 in.

FMC connectors

VA9208-AGA-2 150 17 to 25       8

7.9

(5.5)

         
VA9208-AGA-3                
VA9208-AGC-3              
VA9208-BGA-3 55 to 71 13 to 26       7

6.1

(1.2)

           
VA9208-BGC-3                
VA9208-BAA-3          

0.05

(0.03)

         
VA9208-BAC-3                  
VA9208-BDA-3          

0.04

(0.03)

         
VA9208-BDC-3                  
VA9208-GGA-2 150 17 to 25       8

7.9

(5.5)

         
VA9208-GGA-3                
VA9208-GGC-3