Description - Johnson Controls - LIT-1900648 - Electric Actuator - VA9208-xxx-xx Series Electric Spring Return Actuator

VA9208-xxx-xx Series Electric Spring Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > VA9208-xxx-xx Series Electric Spring Return Actuator
Document type
Catalog Page
Document number
LIT-1900648
Revision date
03/07/2023
Figure 1. VA9208 Series electric spring return valve actuator

The VA9208-xxx-xx Series electric spring return valve actuators are direct-mount valve actuators. These bidirectional actuators are used to provide accurate positioning on Johnson Controls® VG1000 Series 1 1/4 in., 1 1/2 in., and 2 in. (DN32, DN40, and DN50) ball valves in HVAC applications. A mechanical spring return system provides rated torque with and without power applied to the actuator. The series includes the following control responses:

  • On/off, 24 V, 120 VAC, 230 VAC power
  • On/off and floating point, 24 V power
  • Proportional, 24 V power, for 0(2) VDC to 10 VDC or 0(4) mA to 20 mA control signal

Optional line voltage auxiliary switches indicate an end-stop position or perform switching functions within the selected rotation range.

Refer to the VA9208-xxx-x Series Electric Spring Return Actuators Product Bulletin (LIT-12011622) for important product application information.