Accessories and replacement parts - Johnson Controls - LIT-1900648 - Electric Actuator - VA9208-xxx-xx Series Electric Spring Return Actuators

VA9208-xxx-xx Series Electric Spring Return Actuators Catalog Page

Brand
Johnson Controls
Product name
VA9208-xxx-xx Series Electric Spring Return Actuators
Document type
Catalog Page
Document number
LIT-1900648
Revision date
2023-07-03
Language
English
Code number Description
M9000-560 Ball valve linkage kit for applying M9203 and M9208 Series actuators to VG1000 Series valves (quantity: 1)
M9000-561 Thermal barrier extends M(VA)9104, M(VA)9203, and M(VA)9208 Series electric spring return actuator applications to include low-pressure steam (quantity: 1)
M9000-342

Weather shield kit for M(VA)9104, M(VA)9203, M(VA)9208, M(VA)9308, and M(VA)9310 Series electric actuators (quantity: 1)

M9220-604 Replacement manual override cranks with long crank radius: 2.83 in. (72 mm) (quantity: 5)
M9208-605 Replacement manual override cranks with short crank radius: 1.83 in. (46.5 mm) (quantity: 5)