| Specification | Description | |
|---|---|---|
|
Power requirements |
AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 4.7 VA running, 2.7 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe) 1.8 W running, 1 W holding position Minimum transformer size: 6 VA per actuator |
|
|
Input signal/adjustments |
Factory set at DC 0 to 10 V, CW rotation with signal increase Selectable DC 0 (2) to 10 V or 0 (4) to 20 mA with field furnished 500 Ohm, 0.25 W minimum resistor Switch selectable direct or reverse action with signal increase |
|
|
Control input impedance |
Voltage input: 100,000 Ohms Current input: 500 Ohms with field furnished 500 Ohm resistor |
|
|
Feedback signal |
DC 0 (2) to 10 V for desired rotation range up to 95° corresponds to rotation limits, 0.5 mA at 10 V maximum |
|
|
Auxiliary switch rating |
-xxB Models |
One Single-Pole, Double-Throw (SPDT), double-insulated switch with silver contacts: AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A Resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A Resistive, 1/4 hp, 275 VA pilot duty |
|
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled a is away from valve: ccw spring return Actuator face labeled b is away from valve: cw spring return |
|
|
Rated torque |
Power on (running) |
27 lb·in (3 N·m) all operating temperatures |
|
Power off (spring returning) |
27 lb·in (3 N·m) all operating temperatures |
|
|
Rotation range |
Maximum full stroke: 95° Adjustable stop: 35° to 95° maximum position |
|
|
Rotation time for 90 degrees of travel |
Power on (running) |
90 seconds constant for 0 lb·in to 27 lb·in (3 N·m) load, at all operating conditions |
|
Power off (spring returning) |
12 to 17 seconds for 0 lb·in to 27 lb·in (3 N·m) load, at room temperature16 seconds nominal at full rated load 22 seconds maximum with 27 lb·in (3 N·m) load, at -22°F (-30°C) |
|
|
Life cycles |
60,000 full stroke cycles with 27 lb·in (3 N·m) load 1,500,000 repositions with 27 lb·in (3 N·m) load |
|
|
Audible noise rating |
Power on (running) |
< 37 dBA at 27 lb·in (3 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
Power on (holding) |
< 20 dBA at a distance of 39-13/32 in. (1 m) |
|
|
Power off (spring returning) |
< 56 dBA at 27 lb·in (3 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
|
Electrical connections |
-GGA-2Z models |
120 in. (3.05 m) UL 444 Type CMP plenum rated cable with 19 AWG (0.75 mm2) conductors and1/4 in. (6 mm) ferrule ends |
|
-GGB-2Z models |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 1/4 in. (6 mm) ferrule ends |
|
|
Conduit connections |
Integral 1/2 in. (13 mm) threaded conduit connector(s) |
|
|
Fluid temperature limits |
VG12x1 and VG18x1 Series |
23°F to 203°F (-5°C to 95°C), not rated for steam service |
|
VG12x5 and VG18x5 Series |
-22°F to 212°F (-30°C to 100°C), not rated for steam service |
|
|
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier installed |
-22°F to 284°F (-30°C to 140°C) water; 15 psig (103 kPa) at 250°F (121°C) saturated steam |
|
|
Ambient conditions |
Standard operating |
-22°F to 140°F (-30°C to 60°C); 90% RH maximum, noncondensing |
|
Storage |
-40°F to 185°F (-40°C to 85°C); 95% RH maximum, noncondensing |
|
|
Enclosure rating |
NEMA 2 (IP54) for all mounting directions |
|
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators |
|
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment |
|
|
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and Low Voltage Directive 2006/95/EC |
|
Australia and New Zealand |
C-Tick Mark, Australia/NZ Emissions Compliant |
|
|
Shipping Weight |
-GGA Models |
2.0 lb (0.9 kg) |
|
-GGB Models |
2.4 lb (1.1 kg) |
|
| Specification | Description | |
|---|---|---|
|
Power requirements |
AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 5.1 VA running, 2.8 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe) 1.9 W running, 1.1 W holding holding position Minimum transformer size: 6 VA per actuator |
|
|
Input Signal/Adjustments |
AC 19.2 to 28.8 V at 50/60 Hz or DC 24 V +20%/-10% Class 2 (North America) or SELV (Europe) Minimum Pulse Width: 500 ms |
|
|
Control Input Impedance |
4,700 Ohm Control Inputs |
|
|
Auxiliary Switch Rating |
-xxB Models |
One Single-Pole, Double-Throw (SPDT), double-insulated switch with silver contacts: AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A Resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A Resistive, 1/4 hp, 275 VA pilot duty |
|
Spring Return |
Direction is Selectable with Mounting Position of Actuator: Actuator Face Labeled A is away from Valve: CCW Spring Return Actuator Face Labeled B is away from Valve: CW Spring Return |
|
|
Rated Torque |
Power On (running) |
27 lb·in (3 N·m) All Operating Temperatures |
|
Power Off (Spring Returning) |
27 lb·in (3 N·m) All Operating Temperatures |
|
|
Rotation Range |
Maximum Full Stroke: 95° |
|
|
Rotation Time for 90 Degrees of Travel |
Power On (running) |
90 Seconds Constant for 0 lb·in to 27 lb·in (3 N·m) Load, at All Operating Conditions |
|
Power Off (Spring Returning) |
12 to 17 Seconds for 0 lb·in to 27 lb·in (3 N·m) Load, at Room Temperature 16 Seconds Nominal at Full Rated Load 22 Seconds Maximum with 27 lb·in (3 N·m) Load, at -22°F (-30°C) |
|
|
Life Cycles |
60,000 Full Stroke Cycles with 27 lb·in (3 N·m) Load 1,500,000 Repositions with 27 lb·in (3 N·m) Load |
|
|
Audible Noise Rating |
Power On (running) |
< 37 dBA at 27 lb·in (3 N·m) Load, at a Distance of 39-13/32 in. (1 m) |
|
Power On (holding) |
< 20 dBA at a Distance of 39-13/32 in. (1 m) |
|
|
Power Off (Spring Returning) |
< 56 dBA at 27 lb·in (3 N·m) Load, at a Distance of 39-13/32 in. (1 m) |
|
|
Electrical Connections |
-AGA-2Z Models |
120 in. (3.05 m) UL 444 Type CMP Plenum Rated Cable with 19 AWG (0.75 mm2) Conductors and 1/4 in. (6 mm) Ferrule Ends |
|
-AGB-2Z Models |
48 in. (1.2 m) UL 758 Type AWM Halogen-Free Cable with 18 AWG (0.85 mm2) Conductors and 1/4 in. (6 mm) Ferrule Ends |
|
|
Conduit Connections |
Integral 1/2 in. (13 mm) Threaded Conduit Connectors |
|
|
Fluid Temperature Limits |
VG12x1 and VG18x1 Series |
23°F to 203°F (-5°C to 95°C), Not Rated for Steam Service |
|
VG12x5 and VG18x5 Series |
-22°F to 212°F (-30°C to 100°C), Not Rated for Steam Service |
|
|
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier Installed |
-22°F to 284°F (-30°C to 140°C) Water; 15 psig (103 kPa) at 250°F (121°C) Saturated Steam |
|
|
Ambient Conditions |
Standard Operating |
-22°F to 140°F (-30°C to 60°C); 90% RH Maximum, Noncondensing |
|
Storage |
-40°F to 185°F (-40°C to 85°C); 95% RH Maximum, Noncondensing |
|
|
Enclosure Rating |
NEMA 2 (IP54) for All Mounting Directions |
|
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators |
|
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment |
|
|
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and the Low Voltage Directive 2006/95/EC. |
|
Australia and New Zealand |
C-Tick Mark, Australia/NZ Emissions Compliant |
|
|
Shipping Weight |
-AGA Models |
2.0 lb (0.9 kg) |
|
-AGB Models |
2.4 lb (1.1 kg) |
|
| Specification | Description | |
|---|---|---|
|
Power requirements |
-BGx-2 Models |
AC 24 V (AC 19.2 V to 28.8 V) at 50/60 Hz: Class 2 (North America) or Safety Extra-Low Voltage (SELV) (Europe), 5 VA running, 1.6 VA holding position DC 24 V (DC 21.6 V to 28.8 V): Class 2 (North America) or SELV (Europe) 2.8 W running, 0.8 W holding position Minimum transformer size: 6 VA per actuator |
|
-BUx-2 Models |
AC 100 V to 240 V (AC 85 V to 264 V) at 50/60 Hz: 0.06 A running,0.02 A holding position |
|
|
Auxiliary switch rating |
-xxB-2 Models |
One Single-Pole, Double-Throw (SPDT), double-insulated switch with silver contacts: AC 24 V, 50 VA pilot duty AC 120 V, 5.8 A Resistive, 1/4 hp, 275 VA pilot duty AC 240 V, 5.0 A Resistive, 1/4 hp, 275 VA pilot duty |
|
Spring return |
Direction is selectable with mounting position of actuator: Actuator face labeled A is away from valve: CCW Spring Return Actuator face labeled B is away from valve: CW Spring Return |
|
|
Rated torque |
Power on (running) |
27 lb·in (3 N·m) all operating temperatures |
|
Power off (spring returning) |
27 lb·in (3 N·m) all operating temperatures |
|
|
Rotation range |
Maximum full stroke: 95° |
|
|
Rotation time for 90 degrees of travel |
Power on (running) Bxx-2 models |
53 to 71 seconds constant for 0 lb·in to 27 lb·in (3 N·m) load, at room temperature 60 seconds nominal at full rated load (0.25 rpm) |
|
Power off (spring returning) |
37 to 46 seconds for 0 lb·in to 27 lb·in (3 N·m) load, at room temperature 44 seconds nominal at full rated load 75 seconds maximum with 27 lb·in (3 N·m) load at -22°F (-30°C) |
|
|
Life cycles |
60,000 full stroke cycles with 27 lb·in (3 N·m) load |
|
|
Audible noise rating |
Power on (running) |
< 36 dBA at 27 lb·in (3 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
Power on (holding) |
< 20 dBA at a distance of 39-13/32 in. (1 m) |
|
|
Power off (spring returning) |
< 35 dBA at 27 lb·in (3 N·m) load, at a distance of 39-13/32 in. (1 m) |
|
|
Electrical connections |
Actuator (all models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 0.25 in. (6 mm) ferrule ends |
|
Auxiliary switches (-xxB-2 models) |
48 in. (1.2 m) UL 758 Type AWM halogen-free cable with 18 AWG (0.85 mm2) conductors and 0.25 in. (6 mm) ferrule ends |
|
|
Conduit connections |
Integral 1/2 in. (13 mm) threaded conduit connectors |
|
|
Fluid temperature limits |
VG12x1 and VG18x1 Series |
23°F to 203°F (-5°C to 95°C), not rated for steam service |
|
VG12x5 and VG18x5 Series |
-22°F to 212°F (-30°C to 100°C), not rated for steam service |
|
|
VG12x5 and VG18x5 Series with M9000-561 Thermal Barrier installed |
-22°F to 284°F (-30°C to 140°C) Water; 15 psig (103 kPa) at 250°F (121°C) saturated steam |
|
|
Ambient conditions |
Standard operating |
-22°F to 140°F (-30°C to 60°C); 90% RH maximum, noncondensing |
|
Storage |
-40°F to 185°F (-40°C to 85°C); 95% RH maximum, noncondensing |
|
|
Enclosure rating |
NEMA 2 (IP54) for all mounting directions |
|
|
Compliance |
United States |
UL Listed, CCN XAPX, File E27734; to UL 60730-1A: 2003-08, Ed. 3.1, Automatic Electrical Controls for Household and Similar Use; and UL 60730-2-14: 2002-02, Ed. 1, Part 2 Particular Requirements for Electric Actuators |
|
Canada |
UL Listed, CCN XAPX7, File E27734; to UL 60730-1:02-CAN/CSA: July 2002, 3rd Ed., Automatic Electrical Controls for Household and Similar Use; and CSA C22.2 No. 24-93 Temperature Indicating and Regulating Equipment |
|
|
|
Europe |
CE Mark – Johnson Controls declares that this product is in compliance with the essential requirements and other relevant provisions of the EMC Directive 2004/108/EC and the Low Voltage Directive 2006/95/EC. |
|
Australia and New Zealand |
C-Tick Mark, Australia/NZ Emissions Compliant |
|
|
Shipping weight |
-xxA models |
2.0 lb (0.9 kg) |
|
-xxB models |
2.4 lb (1.1 kg) |
|