Selection chart - Johnson Controls - LIT-1900692 - Electric Actuator - VA9203-xxx-xx Series Electric Spring-Return Actuator

VA9203-xxx-xx Series Electric Spring-Return Actuators Catalog Page

Product
Valves and Actuators > Electric Actuators > VA9203-xxx-xx Series Electric Spring-Return Actuator
Document number
LIT-1900692
Revision date
2019-09-05
Table 1. Selection chart
Code number Rotation time (seconds) for 90° Power requirement Power consumption Input signal Position feedback Auxiliary switch Electrical connection
Power on — running Power Off — spring return 24 VAC +/- 20% VDC +20%/-10% 85 to 264 VAC +/- 10% VA rating, transformer sizing VA: running (holding) Amperage: running (holding) On/off On/off and floating point 0(2) to 10 VDC0(4) to 20 mA (with 500 Ohm resistor) 0(2) to 10 VDC SPDT, 5.0 A (2.9 A inductive) at 240 V 48 in. (1.2 m) 18 AWG appliance cable 120 in. (3.05 m) 19 AWG plenum cable Integral 3/8 in. FMC connectors

VA9203-AGA-2Z

90

< 25

6

5.1 (2.8)

 

       

VA9203-AGB-2Z

90

< 25

6

5.1 (2.8)

 

   

 

VA9203-BGA-2

< 75

< 75

6

5.0 (2.5)

       

 

VA9203-BGB-2

< 75

< 75

 

6

5.0 (2.5)

     

 

VA9203-BUA-2

< 75

< 75

 

0.06 (0.02)

       

 

VA9203-BUB-2

< 75

< 75

 

0.06 (0.02)

     

 

VA9203-GGA-2Z

90

< 25

 

6

5.1 (2.8)

   

   

VA9203-GGB-2Z

90

< 25

 

6

5.1 (2.8)