Code number | Rotation time (seconds) for 90° | Power requirement | Power consumption | Input signal | Position feedback | Auxiliary switch | Electrical connection | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Power on — running | Power Off — spring return | 24 VAC +/- 20% VDC +20%/-10% | 85 to 264 VAC +/- 10% | VA rating, transformer sizing | VA: running (holding) | Amperage: running (holding) | On/off | On/off and floating point | 0(2) to 10 VDC0(4) to 20 mA (with 500 Ohm resistor) | 0(2) to 10 VDC | SPDT, 5.0 A (2.9 A inductive) at 240 V | 48 in. (1.2 m) 18 AWG appliance cable | 120 in. (3.05 m) 19 AWG plenum cable | Integral 3/8 in. FMC connectors | |
VA9203-AGA-2Z |
90 |
< 25 |
■ |
■ |
6 |
5.1 (2.8) |
— |
■ |
■ |
■ |
|||||
VA9203-AGB-2Z |
90 |
< 25 |
■ |
■ |
6 |
5.1 (2.8) |
— |
■ |
■ |
■ |
■ |
||||
VA9203-BGA-2 |
< 75 |
< 75 |
■ |
■ |
6 |
5.0 (2.5) |
— |
■ |
■ |
■ |
|||||
VA9203-BGB-2 |
< 75 |
< 75 |
■ |
6 |
5.0 (2.5) |
— |
■ |
■ |
■ |
■ |
|||||
VA9203-BUA-2 |
< 75 |
< 75 |
■ |
— | — |
0.06 (0.02) |
■ |
■ |
■ |
||||||
VA9203-BUB-2 |
< 75 |
< 75 |
■ |
— | — |
0.06 (0.02) |
■ |
■ |
■ |
■ |
|||||
VA9203-GGA-2Z |
90 |
< 25 |
■ |
6 |
5.1 (2.8) |
— |
■ |
■ |
■ |
■ |
|||||
VA9203-GGB-2Z |
90 |
< 25 |
■ |
6 |
5.1 (2.8) |
— |
■ |
■ |
■ |
■ |
■ |