The VA9203-xxx-xx Series Electric Spring-Return Ball Valve Actuators are direct-mount valve actuators that operate on AC/DC 24 V power. These bidirectional actuators are used to provide accurate positioning on Johnson Controls® VG1000 Series 1/2, 3/4, and 1 in. (DN15, DN20, and DN25) ball valves in HVAC applications. A mechanical spring-return system provides rated torque with or without power applied to the actuator. The series includes the following control options:
- on/off, 24 V, or 85 to 264 VAC power
- on/off and floating point, 24 V power
- proportional, 24 V power, for 0(2) to 10 VDC or 0(4) to 20 mA control signal
An accessory crankarm and remote mounting kit are available for applications where the actuator cannot be direct-coupled to the damper shaft. An optional line voltage auxiliary switch indicates an end-stop position or performs switching functions within the selected rotation range.
Refer to the VA9203-xxx-xx Series Electric Spring-Return Actuators Product Bulletin (LIT-12011702) for important product application information.