| Actuator | AC 120 V powered actuator | AC 24 V powered actuator | |||||
|---|---|---|---|---|---|---|---|
| Size, in. | Cv at 90° | Cv at 60° | Closeoff pressure lfi1573473048134.html#lfi1573473048134__selection_chart-fn_1 | On/Off | 0 VDC to 10 VDC proportional | On/off | 0 VDC to 10 VDC proportional |
| Two-way, normally closed – ANSI Class 300 flanges lfi1573473048134.html#lfi1573473048134__selection_chart-fn_2 | |||||||
|
2-1/2 |
160 |
78 |
VFC-025ZE-722D |
VFC-025ZE-702N |
VFC-025ZE-722D4 |
VFC-025ZE-702N4 |
|
|
3 |
185 |
123 |
VFC-030ZE-722D |
VFC-030ZE-702N |
VFC-030ZE-722D4 |
VFC-030ZE-702N4 |
|
|
4 |
375 |
250 |
VFC-040ZE-723D |
VFC-040ZE-703N |
VFC-040ZE-725D4 |
VFC-040ZE-705N4 |
|
|
5 |
790 |
360 |
VFC-050ZE-725D |
VFC-050ZE-705N |
VFC-050ZE-725D4 |
VFC-050ZE-705N4 |
|
|
6 |
1,000 |
530 |
550 psig |
VFC-060ZE-726D |
VFC-060ZE-706N |
VFC-060ZE-727D4 |
VFC-060ZE-707N4 |
|
8 |
2,000 |
950 |
VFC-080ZE-727D |
VFC-080ZE-707N |
VFC-080ZE-727D4 |
VFC-080ZE-707N4 |
|
|
10 |
2,650 |
1,025 |
VFC-100ZE-927D |
VFC-100ZE-907N |
— |
— |
|
|
12 |
4,000 |
1,690 |
VFC-120ZE-927D |
VFC-120ZE-907N |
— |
— |
|
|
14 |
4,100 |
1,770 |
VFC-140ZE-928D |
VFC-140ZE-908N |
— |
— |
|
| Two-way, normally closed – ANSI Class 150 Flanges lfi1573473048134.html#lfi1573473048134__selection_chart-fn_3 | |||||||
|
2-1/2 |
160 |
78 |
VFC-025VE-722D |
VFC-025VE-702N |
VFC-025VE-722D4 |
VFC-025VE-702N4 |
|
|
3 |
185 |
123 |
VFC-030VE-722D |
VFC-030VE-702N |
VFC-030VE-722D4 |
VFC-030VE-702N4 |
|
|
4 |
375 |
250 |
VFC-040VE-722D |
VFC-040VE-702N |
VFC-040VE-722D4 |
VFC-040VE-702N4 |
|
|
5 |
790 |
360 |
VFC-050VE-724D |
VFC-050VE-704N |
VFC-050VE-725D4 |
VFC-050VE-705N4 |
|
|
6 |
1,350 |
510 |
VFC-060VE-725D |
VFC-060VE-705N |
VFC-060VE-725D4 |
VFC-060VE-705N4 |
|
|
8 |
2,800 |
1,060 |
240 psig |
VFC-080VE-725D |
VFC-080VE-705N |
VFC-080VE-725D4 |
VFC-080VE-705N4 |
|
10 |
4,300 |
1,630 |
VFC-100VE-726D |
VFC-100VE-706N |
VFC-100VE-727D4 |
VFC-100VE-707N4 |
|
|
12 |
6,650 |
2,530 |
VFC-120VE-727D |
VFC-120VE-707N |
— |
— |
|
|
14 |
7,650 |
2,900 |
VFC-140VE-927D |
VFC-140VE-907N |
— |
— |
|
|
16 |
9,800 |
3,170 |
VFC-160VE-927D |
VFC-160VE-907N |
— |
— |
|
1 Close-off pressures are dimensioned for a
valve seat retainer that is oriented upstream.
2 Maximum closeoff pressure for ANSI Class
300 valves is 740 psig (5102.1 kPa) for fluid temperatures below
100°F (37.8°C), and 550 psig (3,790 kPa) for fluid temperatures at
250°F (121.1°C). Maximum steam pressure is 150 psig (1034.2 kPa) for
on/off service, and 50 psig (344.8 kPa) for proportional
service.
3 Maximum closeoff pressure for ANSI Class
150 valves is 285 psig (1965 kPa) for fluid temperatures below 100°F
(37.8°C), and 240 psig (1654.8 kPa) for fluid temperatures at 250°F
(121.1°C). Maximum steam pressure is 150 psig (1034.2 kPa) for
on/off service, and 50 psig (344.8 kPa) for proportional
service.