Technical specifications - Johnson Controls - LIT-1924415 - Electric Actuator - VA-9070 Series Electric Rotary Actuator

VA-9070 Series Electric Rotary Actuators for Two-Position and Modulating Service Catalog Page

Product
Valves and Actuators > Electric Actuators > VA-9070 Series Electric Rotary Actuator
Document number
LIT-1924415
Revision date
2019-10-03
Table 1. VA-9070 Series Electric Rotary Actuators
Specification Description

Supply voltage

120 VAC, 50/60 Hz or24 VAC 50/60 Hz

Limit switches

Two SPDT (Single-Pole, Double-Throw) switches rated for 10 amperes (75 to 80% power factor), 1/3 hp 120 VAC and1/2 hp 220 VAC

Control signal, proportional models

4 to 20 mA, 0 to 5 VDC, 0 to 10 VDC, or 2 to 10 VDC, field-selectable

Ambient temperature limits

-20°F to 150°F (-29°C to 66°C); heater/thermostat kit required below 32°F (0°C)

Agency listings

Models for 120 VAC Voltage (VA-907x-0x):

UL File number E200414; CSA reference LR 78858; CE compliant.

All VA-9070 actuators are CSA approved under Class 3211 07 Industrial Control Equipment - miscellaneous apparatus. The CSA certificate number is LR78858-4 issued July 1996 to Bray Controls for the Series 70 actuators, NEMA 4, and NEMA 4X.