Technical specifications - Johnson Controls - LIT-1924415 - Electric Actuator - VA-9070

VA-9070 Series Electric Rotary Actuators for Two-Position and Modulating Service Catalog Page

Brand
Johnson Controls
Product name
VA-9070
Document type
Catalog Page
Document number
LIT-1924415
Revision date
2023-03-09
Language
English
VA-9070 Series Electric Rotary Actuators
Specification Description
Supply voltage 120 VAC, 50/60 Hz or 24 VAC 50/60 Hz
Limit switches Two SPDT (Single-Pole, Double-Throw) switches rated for 10 amperes (75% to 80% power factor), 1/3 hp 120 VAC and 1/2 hp 220 VAC
Control signal, proportional models 4 mA to 20 mA, 0 VDC to 5 VDC, 0 VDC to 10 VDC, or 2VDC to 10 VDC, field-selectable
Ambient temperature limits -20°F to 150°F (-29°C to 66°C); heater / thermostat kit required below 32°F (0°C)
Agency listings

Models for 120 VAC Voltage (VA-907x-0x):

UL File number E200414; CSA reference LR 78858; CE compliant.

All VA-9070 actuators are CSA approved under Class 3211 07 Industrial Control Equipment - miscellaneous apparatus. The CSA certificate number is LR78858-4 issued July 1996 to Bray Controls for the Series 70 actuators, NEMA 4, and NEMA 4X.