Accessories - Johnson Controls - LIT-1924415 - Electric Actuator - VA-9070 Series Electric Rotary Actuator

VA-9070 Series Electric Rotary Actuators for Two-Position and Modulating Service Catalog Page

Product
Valves and Actuators > Electric Actuators > VA-9070 Series Electric Rotary Actuator
Document number
LIT-1924415
Revision date
2019-10-03
Table 1. Accessories
Description Code number

Servo kit

For 120V models of VA-9070 Series Modulating Electric Actuators

For 24V models of VA-9070 Series Modulating Electric Actuators

VA-907x-630

VA-907x-634

Thermostat/heater kit

For all models of VA-9070 Series Two-Position and Modulating Electric Actuators

VA-907x-609

Mounting and Adaptor Kits for Standard‑Pressure, Standard‑Temperature Two-Way VF Series Butterfly Valves

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 2 through 3 in. valves

VA-9072-300

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 4 in. valves

VA-9072-400

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 5 and 6 in. valves

VA-9072-600

Mounts VA-9075 Series Two-Position and Modulating Electric Actuators on 4 in. valves

VA-9075-400

Mounts VA-9075 Series Two-Position and Modulating Electric Actuators on 5 and 6 in. valves

VA-9075-600

Mounts VA-9075 Series Two-Position and Modulating Electric Actuators on 8 in. valves

VA-9075-800

Mounts VA-9075 Series Two-Position and Modulating Electric Actuators on 10 and 12 in. valves

VA-9075-1200

Mounts VA-9076, VA-9077, and VA-9078 Series Two-Position and Modulating Electric Actuators on 8 in. valves

VA-9078-800

Mounts VA-9076, VA-9077, and VA-9078 Series Two-Position and Modulating Electric Actuators on 10 and 12 in. valves

VA-9078-1200

Mounts VA-9076, VA-9077, and VA-9078 Series Two-Position and Modulating Electric Actuators on 14 and 16 in. valves

Mounts VA-907A Series Two-Position and Modulating Electric Actuators on 16 in. valves

VA-9078-1600

Mounts VA-9076, VA-9077, and VA-9078 Series Two-Position and Modulating Electric Actuators on 18 and 20 in. valves

Mounts VA-907A Series Two-Position and Modulating Electric Actuators on 18 in. valves

Mounts VA-907B Series Two-Position and Modulating Electric Actuators on 20 in. valves

VA-9078-2000

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 2 through 3 in. valves

VA-9072-300

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 4 in. valves

VA-9072-400

Mounts VA-9072 Series Two-Position and Modulating Electric Actuators on 5 and 6 in. valves

VA-9072-600

Mounting and adaptor kits for Class 150 High-Pressure, High‑Temperature Two-Way VF Series Butterfly Valves

Mounts VA-9072 Series Electric Actuators on 2-1/2 through 4 in. valves

VA-9072-410

Mounts VA-9075 Series Electric Actuators on 5 in. and on 6 in. valves

VA-9075-610

Mounts VA-9076 Series Electric Actuators on 8 in. valves

VA-9078-810

Mounts VA-9077 Series Electric Actuators on 10 in. and VA-9078 Series Electric Actuators on 12 in. valves

VA-9078-1210

Mounts VA-907A Series Electric Actuators on 14 in. valves

VA-9078-1600

Mounts VA-907A Series Electric Actuators on 16 in. valves

VA-9078-2000

Mounting and adaptor kits for Class 300 High-Pressure, High‑Temperature Two-Way VF Series Butterfly Valves

Mounts VA-9075 Series Electric Actuators on 2-1/2 through 4 in. valves

VA-9075-430

Mounts VA-9075 Series Electric Actuators on 5 in. valves

VA-9075-530

Mounts VA-9076 Series Electric Actuators on 6 in. valves

VA-9075-630

Mounts VA-9077 Series Electric Actuators on 8 in. valves

VA-9075-830

Mounts VA-907A Series Electric Actuators on 12 in. valves

VA-9078-1600

Mounts VA-907B Series Electric Actuators on 14 in. valves

VA-9078-2000

Local control station

For all models of VA-9070 Series Modulating Electric Actuators; kit includes local and remote control switch, open-stop-close switch, and two LEDs for position indication (green for open and red for closed)

VA-907X-620

Auxiliary switch kits

Single auxiliary switch for VA-9074 and VA-9075 Series Modulating Electric Actuators

VA-907X-601

Single auxiliary switch for VA-9076, VA-9077, and VA-9078 Series Modulating Electric Actuators

VA-907X-602

Single auxiliary switch for VA-9074 and VA-9075 Series Two-Position Electric Actuators

VA-907X-603

Single auxiliary switch for VA-9076, VA-9077, and VA-9078 Series Two-Position Electric Actuators

VA-907X-604

Two auxiliary switches for VA-9074 and VA-9075 Series Two-Position Electric Actuators

VA-907X-605

Two auxiliary switches for VA-9076, VA-9077, and VA-9078 Series Two-Position Electric Actuators

VA-907X-606

Feedback potentiometer kits

Feedback potentiometer kit, 5,000 Ohm, gear driven for VA-907x Series Proportional Non-Spring Return Electric Actuators

VA-907X-615

Table 2. VA-9070 Series Electric Rotary Actuators Motor Ratings and Operating Speeds
Actuator series:

Johnson Controls code number

(Bray series number)

50/60 Hz single phase motors: current rating in amperes at all speeds Two-position and modulating speeds for 90° operation in seconds 1
VAC Amperes (Total gear ratio)

VA-9072 (S70-006)

120

1.0

30 seconds (11,151:1)

24

1.8 at 60 Seconds

60 seconds

VA-9075 (S70-020)

120

1.0

30 seconds (3,340:1)

24

2.0

60 seconds

VA-9076 (S70-030)

120

1.2

 

VA-9077 (S70-050)

120

1.6

 

24

3.0

60 seconds

VA-9078 (S70-065)

120

2.3

 

VA-907A (S70-130)

120

2.3

110 seconds (10,000:1)

VA-907B (S70-180)

120

2.5

Table 3. VA-9070 Series Electric Rotary Actuators Output Torque Values, Rim Pull, and Mounting Data
Actuator series:

Johnson Controls code number

(Bray series number)

Output torque lb·in (N·m) Rim pull lb (kg) Net weight lb (kg)

VA-9072 (S70-006)

600 (68)

22.8 (10.3)

12.0 (5.4)

VA-9075 (S70-020)

2,000 (226)

33.0 (15.0)

28.0 (12.7)

VA-9076 (S70-030)

3,000 (339)

33.0 (15.0)

48.0 (21.8)

VA-9077 (S70-050)

5,000 (565)

55.0 (25.0)

VA-9078 (S70-065)

6,500 (734)

72.0 (32.7)

VA-907A (S70-130)

13,000 (1,470)

80.0 (36.2)

118.0 (53.5)

VA-907B (S70-180)

18,000 (2,030)

1 The duty cycle for two-position and modulating operation is 100% at a maximum ambient temperature of 104°F (40°C).