Technical specifications - Johnson Controls - LIT-1900150 - Electric Actuator - Butterfly Valve and Actuator - V-919x Series High-Pressure Pneumatically Actuated Butterfly Valve

V-919x Series High-Pressure Pneumatically Actuated, High-Pressure, High-Temperature Butterfly Valve Assemblies Catalog Page

Product
Valves and Actuators > Butterfly Valve and Actuators > V-919x Series High-Pressure Pneumatically Actuated Butterfly Valve
Document number
LIT-1900150
Revision date
2019-09-11
Table 1. Technical specifications
Two-Way, Industrial-Grade, Spring-Return, V-919x Series High-Pressure Pneumatically Actuated,High-Pressure, High-Temperature Butterfly Valve Assemblies 1

Service

Hot, chilled, or condenser water, and steam 2

Body styles and sizes

Two-way, 2-1/2 in. through 14 in., fully lugged 3

Fluid temperature limits

-40°F to 500°F (-40°C to 260°C)

Maximum closeoff pressure 2-1/2 through 14 in. ANSI Class 300

Valves (Type Z)

550 psig (3,790 kPa) at 250°F (121°C) fluid temperature, bidirectional3 4

550 psig (3,790 kPa) at 250°F (121°C) fluid temperature, dead-end service3 4 5

Materials Body

Carbon Steel, ASTM A216 GR WCB/A516 GR 70

Disc

Stainless Steel, ASTM A 351 GR CF8M

Seat assembly

RTFE with silicone rubber O-ring

Seat retainer

Carbon Steel, ASTM A516 GR 70

Stem

17-4 PH Stainless Steel, ASTM A564-Type 630

Ambient storage temperature limits

-20°F to 150°F (-29°C to 66°C);

preferably 40°F to 85°F (4°C to 29°C)

1 Refer to the VF Series High-Pressure, High-Temperature Butterfly Valves Product Bulletin (LIT-977208) for actuator specifications.
2 Types V and Z valves are rated for 150 psig (1,034 kPa) saturated steam at 366°F (186°C) for two-position applications, and 50 psig (345 kPa) saturated steam at 297°F (147°C) for modulating applications. Refer to the VF Series High-Pressure, High-Temperature Butterfly Valves for Steam Service Application Note (LIT-977321) for more information.
3 For 18 in. or larger ANSI Class 150 valves and 16 in. or larger ANSI Class 300 valves, consult the local Johnson Controls® office.
4 The preferred orientation of the seat retainer in dead-end service is against the flange.
5 For pressures between 550 and 740 psig (3,790 and 5,099 kPa), consult the local Johnson Controls office.