Two-Way, Industrial-Grade, Spring-Return, V-919x Series High-Pressure Pneumatically Actuated,High-Pressure, High-Temperature Butterfly Valve Assemblies 1 | ||
---|---|---|
Service |
Hot, chilled, or condenser water, and steam 2 |
|
Body styles and sizes |
Two-way, 2-1/2 in. through 14 in., fully lugged 3 |
|
Fluid temperature limits |
-40°F to 500°F (-40°C to 260°C) |
|
Maximum closeoff pressure | 2-1/2
through 14 in. ANSI Class 300 Valves (Type Z) |
550 psig (3,790 kPa) at 250°F (121°C) fluid temperature, bidirectional3 4 550 psig (3,790 kPa) at 250°F (121°C) fluid temperature, dead-end service3 4 5 |
Materials | Body |
Carbon Steel, ASTM A216 GR WCB/A516 GR 70 |
Disc |
Stainless Steel, ASTM A 351 GR CF8M |
|
Seat assembly |
RTFE with silicone rubber O-ring |
|
Seat retainer |
Carbon Steel, ASTM A516 GR 70 |
|
Stem |
17-4 PH Stainless Steel, ASTM A564-Type 630 |
|
Ambient storage temperature limits |
-20°F to 150°F (-29°C to 66°C); preferably 40°F to 85°F (4°C to 29°C) |
1 Refer to the
VF Series High-Pressure, High-Temperature Butterfly Valves
Product Bulletin (LIT-977208) for actuator
specifications.
2 Types V and Z valves are
rated for 150 psig (1,034 kPa) saturated steam at 366°F (186°C)
for two-position applications, and 50 psig (345 kPa) saturated
steam at 297°F (147°C) for modulating applications. Refer to the
VF Series High-Pressure, High-Temperature Butterfly
Valves for Steam Service Application Note (LIT-977321)
for more information.
3 For 18 in. or larger ANSI
Class 150 valves and 16 in. or larger ANSI Class 300 valves,
consult the local Johnson Controls®
office.
4 The preferred orientation of
the seat retainer in dead-end service is against the
flange.
5 For pressures between 550 and
740 psig (3,790 and 5,099 kPa), consult the local Johnson
Controls office.