Selection chart - Johnson Controls - LIT-1900150 - Electric Actuator - Butterfly Valve and Actuator - V-919x Series High-Pressure Pneumatically Actuated Butterfly Valve

V-919x Series High-Pressure Pneumatically Actuated, High-Pressure, High-Temperature Butterfly Valve Assemblies Catalog Page

Product
Valves and Actuators > Butterfly Valve and Actuators > V-919x Series High-Pressure Pneumatically Actuated Butterfly Valve
Document number
LIT-1900150
Revision date
2019-09-11
Table 1. Selection chart
Valve code number Actuator On/off 1 Proportional (with positioner)
Size, in. Cv at 90° Cv at 70° Closeoff Pressure, psig Spring Closed Spring Open Spring Closed Spring Open

Two-way, normally closed — ANSI Class 300 flanges 2

VFC-024ZE

2-1/2

160

100

550

VFC-024ZE-432C

VFN-025ZE-422C

VFC-025ZE-432B

VFN-025ZE-422B

VFC-030ZE

3

185

155

VFC-030ZE-442C

VFN-030ZE-422C

VFC-030ZE-442B

VFN-030ZE-422B

VFC-040ZE

4

375

315

VFC-040ZE-452C

VFN-040ZE-432C

VFC-040ZE-452B

VFN-040ZE-432B

VFC-050ZE

5

790

500

VFC-050ZE-650C

VFN-050ZE-630C

VFC-050ZE-650B

VFN-050ZE-630B

VFC-060ZE

6

1,000

710

VFC-060ZE-660C

VFN-060ZE-630C

VFC-060ZE-660B

VFN-060ZE-630B

VFC-080ZE

8

2,000

1,360

VFC-080ZE-750C

VFN-080ZE-730C

VFC-080ZE-750B

VFN-080ZE-730B

VFC-100ZE

10

2,650

1,740

VFC-100ZE-840C

VFN-100ZE-830C

VFC-100ZE-840B

VFN-100ZE-830B

VFC-120ZE

12

4,000

2,500

VFC-120ZE-850C

VFN-120ZE-840C

VFC-120ZE-850B

VFN-120ZE-840B

Two-way, normally closed — ANSI Class 150 flanges 3

VFC-025VE

2-1/2

160

100

240

VFC-025VE-360C

VFN-025VE-340C

VFC-025VE-360B

VFN-025VE-340B

VFC-030VE

3

185

155

VFC-030VE-360C

VFN-030VE-340C

VFC-030VE-360B

VFN-030VE-340B

VFC-040VE

4

375

315

VFC-040VE-430C

VFN-040VE-440C

VFC-040VE-430B

VFN-040VE-440B

VFC-050VE

5

790

500

VFC-050VE-462C

VFN-050VE-530C

VFC-050VE-462B

VFN-050VE-530B

VFC-060VE

6

1,350

750

VFC-060VE-550C

VFN-060VE-530C

VFC-060VE-550B

VFN-060VE-530B

VFC-080VE

8

2,800

1,590

VFC-080VE-650C

VFN-080VE-630C

VFC-080VE-650B

VFN-080VE-630B

VFC-100VE

10

4,300

2,430

VFC-100VE-750C

VFN-100VE-730C

VFC-100VE-750B

VFN-100VE-730B

VFC-120VE

12

6,650

3,750

VFC-120VE-830C

VFN-120VE-820C

VFC-120VE-830B

VFN-120VE-820B

VFC-140VE

14

7,650

4,300

VFC-140VE-850C

VFN-140VE-830C

VFC-140VE-850B

VFN-140VE-830B

1 On/off assemblies come with 120 VAC solenoid valve and speed controls. If a 24 VAC solenoid is wanted, change the C at the end of the code number to an E.
2 Maximum closeoff pressure for ANSI Class 300 valves is 740 psig (5,102.1 kPa) for fluid temperatures below 100°F (37.8°C), and 550 psig (3,790 kPa) for fluid temperatures at 250°F (121.1°C). Maximum steam pressure is 150 psig (1,034.2 kPa) for on/off service, and 50 psig (344.8 kPa) for proportional service.
3 Maximum closeoff pressure for ANSI Class 150 valves is 285 psig (1,965 kPa) for fluid temperatures below 100°F (37.8°C), and 240 psig (1,654.8 kPa) for fluid temperatures at 250°F (121.1°C). Maximum steam pressure is 150 psig (1,034.2 kPa) for on/off service, and 50 psig (344.8 kPa) for proportional service.