Technical specifications - Johnson Controls - LIT-1924095 - Accessories - V-9000-500 Positioner

V-9000-500 Positioner Catalog Page

Product name
V-9000-500 Positioner
Document type
Catalog Page
Document number
LIT-1924095
Revision date
2019-10-08
V-9000-500 Positioner

Air specifications

Supply pressure

40 to 140 psig (276 to 965 kPa)

Air supply must be clean (filtered), dry, and oil free.

Output flow capacity

2,000 scim (546 mL/s) at 60 psig (414 kPa)

Air consumption

1,200 scim (328 mL/s) at 60 psig (414 kPa)

Control action

Direct or reverse; field selectable

Operating range

Factory set at 3 to 15 psig (21 to 103 kPa) for 90° rotation;

Field selectable at 3 to 15 psig for 65° rotation or 3 to 9 psig

(21 to 62 kPa) or 9 to 15 psig (62 to 103 kPa) for 65° rotation

Starting point

Factory set at approximately 3 psig (21 kPa)

Ambient temperature limits

-5 to 160°F (-21 to 71°C)

Air connections

Supply

1/4 in. NPT (Internal)

Control input

1/8 in. NPT (Internal)

Outputs

1/8 in. NPT (Internal)