Technical specifications - Johnson Controls - LIT-1924055 - Pneumatic Actuator - V-3000 Series Pneumatic Actuator

V-3000 Series Pneumatic Actuator Catalog Page

Brand
Johnson Controls
Product name
V-3000 Series Pneumatic Actuator
Document type
Catalog Page
Document number
LIT-1924055
Revision date
2019-10-01
Language
English
V-3000 Series Pneumatic Actuator

Media temperature

281°F maximum

Maximum control pressure

30 psig

Available spring ranges 1

3 psig to 6 psig, 4 psig to 8 psig, and 9 psig to 13 psig

Air connection

1/8 in. NPT barbed fitting for 5/32 in. O.D. polytubing

Size, in.

3 H x 4-7/16 diameter

1 A spring is assembled with the valve body, not in the actuator. For spring kits to field mount V-3000-1 to valve bodies, refer to the Valve Spring Kits Sorted by Valve Code Number Catalog Page (LIT-1924395) online or in the Johnson Controls Valves and Actuators Catalog.