Technical specifications - Johnson Controls - S1-SE-CUA1001-0 - Universal Adapter

Universal Adapter Installation Guide

Product
Accessories > Adapters > Universal Adapter
Document revision
B
Revision date
2021-07-28
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02198
Table 1. Universal Adapter specifications
Specification Description
Product code number S1-SE-CUA1001-0
Power supply requirement 24 VAC (nominal, 20 VAC minimum, 30 VAC maximum), 50/60 Hz, Power Supply Class 2 (North America)
Power consumption 15 VA maximum
Note: VA ratings do not include any power supplied to the peripheral devices connected to binary outputs (BOs).
Ambient conditions

Operating: -40°F to 158°F (-40°C to 70°C); 10% to 90% RH noncondensing

UI Operating: -4°F to 158°F (-20°C to 70°C); 10% to 90% RH noncondensing

Storage: -40°F to 194°F (-40°C to 90°C); 5% to 95% RH noncondensing

Processor RX631 Renesas® microcontroller
Memory 2 MB internal program flash, 32 KB internal E2Data flash, 4 MB external serial flash memory
Input capabilities

Two AIs: type 2 10K RTD

Six BIs: 24 VAC

Housing UL94 5VB Plastic; self-extinguishing
Mounting Horizontal screw mount on flat surface
Dimensions

(Height x width x depth)

4-15/16 in. x 6-1/2 in. x 1-1/2 in. (125 mm x 165 mm x 38 mm)
Note: Mounting space requires an additional 2 in. (50 mm) space on top, bottom and front face of controller for easy cover removal, ventilation, and wiring terminations.
Shipping weight

1.0 lb (0.45 kg)

Compliance United States:

UL Listed, File E107041, UL 916, Energy Management Equipment

FCC Compliant to Part 15, Class B

Canada:

cUL Listed, File E107041, CSA 22.2 No. 236, Signal Equipment Industry Canada, Industry Canada Compliant - ICES-003