Features and benefits - Johnson Controls - S1-SE-CUA1001-0 - Universal Adapter

Universal Adapter Installation Guide

Product
Accessories > Adapters > Universal Adapter
Document revision
B
Revision date
2021-07-28
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02198
Supported equipment types
You can connect the UA to the following types of equipment:
  • Variable capacity outdoor control
  • Modulating furnace indoor control
  • Two-stage furnace indoor control
  • AVV air handler indoor control
  • Ventilator accessory board
Note: The UA is not compatible with communicating zoning systems.
LCD and intuitive configuration menu
You can access the intuitive configuration menu through the integrated LCD and use it as a simple, local UI for commissioning and startup that requires no additional hardware.
Mobile Access Portal (MAP) Gateway interface
The MAP Gateway is a pocket-sized web server that provides an interface to the adapter. Use the MAP Gateway to view and adjust system parameters, and to view alarms.