Before you begin
About this task
The following figure and table describe the Universal Adapter point types.
Figure 1. Universal Adapter terminations

| Callout | Name | Description | Type | Termination Type |
|---|---|---|---|---|
| 1 | Binary inputs (BIs) | |||
| W1 | Thermostat W1 signal | 24 VAC | Screw terminal | |
| W2 | Thermostat W2 signal | 24 VAC | Screw terminal | |
| Y1 | Thermostat Y1 signal | 24 VAC | Screw terminal | |
| G | Thermostat G signal | 24 VAC | Screw terminal | |
| Y2 | Thermostat Y2 signal | 24 VAC | Screw terminal | |
| O | Thermostat O signal | 24 VAC | Screw terminal | |
| 2 | Thermostat 24 VAC power terminals | |||
| R | 24 VAC class 2 supply | 24 VAC | Screw terminal | |
| C | 24 VAC class 2 common | 24 VAC | Screw terminal | |
| 3 | USB | For firmware update | USB2.0 | USB |
| 4 | UA power supply and Modbus communication terminations | |||
| B- | Communication data (inverted) | Comm - | Screw terminal | |
| C | 24 VAC class 2 common | 24 VAC | Screw terminal | |
| R | 24 VAC class 2 supply for powering the UA | 24 VAC | Screw terminal | |
| A+ | Communication data (non-inverted) | Comm + | Screw terminal | |
| 5 | n/a | Current-limiting fuse, maximum 3.2 A, 19.1 mm ATO fuse holder | n/a | n/a |
| 6 | SA Bus | MAP Gateway connection | RS-485 | RJ-12 |
| 7 | Analog inputs (AIs) | |||
| AI1 | Return air temperature 1 and 2, sensor product code: S1-TE-636GV-2 | Resistive | Screw terminal | |
| AI2 | ||||
Procedure
CAUTION
ATTENTION