Parts included - Johnson Controls - S1-SE-CUA1001-0 - Universal Adapter

Universal Adapter Installation Guide

Product
Accessories > Adapters > Universal Adapter
Document type
Installation Guide
Document revision
B
Revision date
2021-07-28
Product status
Active
docpartnumberlabel
Part No.
Part number
24-10143-02198
  • Universal Adapter (S1-SE-CUA1001-0)
  • Two duct temperature sensors (S1-TE-636GV-2)
  • Resistor, 1/8 W, 6.3 kohm, for Google Nest Thermostat E™ connection
  • Three fasteners appropriate for the mounting surface: M4 screws or #8 screws